ProductsLogicBus Switches

Bus switches

Introduction
Figure
  • Signal line with an in line n-channel MOS switch to turn the digital signal on and off. When the OE' pin is low, the associated bus switch is on and Port A is connected to Port B. When OE' is high, the switch is open, and a high-impedance state exists between the two ports.
  • These type of devices will have either flow through pinout (in on one side and out on the other) or both the input and output will be on the same side of the package.
  • Options included in these types of configurations are internal level shifting diode (D), Schottky diode clamping (S), and BIAS V CC precharge.
Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Bus Switches

 74CBTLV1G125Single bus switch
 CBT3125Quadruple FET Bus Switch
 CBT3126Quadruple FET Bus Switch
 CBT3244Discontinued; See CBT3244A
 CBT3244AOctal Bus Switch with Quad Output Enables
 CBT3245Discontinued; See CBT3245A
 CBT3245AOctal Bus Switch with Output Enable
 CBT3306Dual Bus Switch
 CBTD3306Dual Bus Switch with Level Shifting
CBTD3306DSO-8ProductionSOT96-1Pb-Free        
CBTD3306PWTSSOP-8ProductionSOT530-1Pb-Free        
Family Functions Literature Models Price Buy Online More...
 CBTS3306Dual Bus Switch with Schottky Diode Clamping
 CBT338410-Bit Bus Switch with Dual Output Enables
 CBTD338410-Bit Level Shifting Bus Switch with 5-Bit Output Enables
 CBTS338410-Bit Bus Switch with 5-Bit Output Enables and Schottky Undershoot Protection
 CBT385710-Bit Bus Switch with 10K Ohm Pull-Down Termination Resistors
 CBT680010-Bit Bus Switch with Precharged Outputs for Live Insertion
 CBT681010-Bit Bus Switch with Precharged Outputs and Schottky Undershoot Protection for Live Insertion
 CBT682020-Bit Bus Switch with Precharged Outputs and Schottky Undershoot Protection for Live Insertion
 CBT1621020-Bit Bus Switch with 10-Bit Output Enables
 CBTD1621020-Bit Level-Shifting Bus Switch with 10-Bit Output Enables
 CBT1621124-Bit Bus Switch with 12-Bit Output Enables
 CBTD1621124-Bit Level-Shifting Bus Switch with 12-Bit Output Enables
 74CBTLV1621124-Bit Low-Voltage Bus Switch
 GTL202032-bit GTL terminator with octal enables (56Ω series resistance)
 GTL202132-bit GTL terminator with octal enables (75Ω series resistance)
 GTL202232-bit GTL terminator with octal enables (100Ω series resistance)
 GTL202332-bit GTL terminator with octal enables (150Ω series resistance)
Standard ICs quick find
Standard ICs sections