ProductsLogicBus Switches

Bus exchange switches

Introduction
  • Two lines that can be connected straight through (A to C and B to D), crossed (A to D and B to C), or one to two (A to C and D) depending on control pin position.
  • All devices have flow through pinout.
  • Options included in these types of devices are the internal level shifting diode (D).
Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Bus Exchange Switches

 CBT16212 24-Bit Bus Exchange Switch with 12-Bit Output Enables
 CBTD16212 24-Bit Level-Shifting Bus Exchange Switch with 12-Bit Output Enables
 CBT16213 24-Bit Bus Exchange Switch with 12-Bit Output Enables
 CBTD16213 24-Bit Level-Shifting Bus Exchange Switch with 12-Bit Output Enables
Standard ICs quick find
Logic sections