ProductsLogicBus Switches

All bus switches

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

All Bus Switches

 74CBTLV1G125Single bus switch
 CBT3125Quadruple FET Bus Switch
 CBT3126Quadruple FET Bus Switch
 CBT3244Discontinued; See CBT3244A
 CBT3244AOctal Bus Switch with Quad Output Enables
 CBT3245Discontinued; See CBT3245A
 CBT3245AOctal Bus Switch with Output Enable
 CBT3251Dual 1-of-8 FET Multiplexer/Demultiplexer
 CBT3253Dual 1-of-4 FET Multiplexer/Demultiplexer
 CBT3253ADual 1-of-4 FET multiplexer/demultiplexer
 CBTD3253Dual 1-of-4 FET Multiplexer/Demultiplexer with Level Shifting
 CBTS3253Dual 1-of-4 FET Multiplexer/Demultiplexer with Schottky Diode
 CBT3257Quad 1-of-2 Multiplexer/Demultiplexer
 CBT3257AQuad 1-of-2 multiplexer/demultiplexer
 CBTD3257Quad 1-of-2 Multiplexer/Demultiplexer with Level Shifting
 CBTS3257Quad 1-of-2 Multiplexer/Demultiplexer with Schottky Diode
 CBT3306Dual Bus Switch
 CBTD3306Dual Bus Switch with Level Shifting
 CBTS3306Dual Bus Switch with Schottky Diode Clamping
 CBT338410-Bit Bus Switch with Dual Output Enables
 CBTD338410-Bit Level Shifting Bus Switch with 5-Bit Output Enables
 CBTS338410-Bit Bus Switch with 5-Bit Output Enables and Schottky Undershoot Protection
 CBT385710-Bit Bus Switch with 10K Ohm Pull-Down Termination Resistors
 CBTV401010-Bit DDR SDRAM Mux/Bus Switch
 CBTV402020-bit DDR SDRAM 2:1 MUX
 CBTU441111-bit DDR2 SDRAM mux/bus switch with 12Ω on-resistance
CBTU4411EELFBGA-72ProductionSOT856-1Pb-Free        
Family Functions Literature Models Price Buy Online More...
 CBT680010-Bit Bus Switch with Precharged Outputs for Live Insertion
 CBT681010-Bit Bus Switch with Precharged Outputs and Schottky Undershoot Protection for Live Insertion
 CBT682020-Bit Bus Switch with Precharged Outputs and Schottky Undershoot Protection for Live Insertion
 CBT683216-Bit 1-of-2 Multiplexer/Demultiplexer with Precharged Outputs and Schottky Undershoot Protection for Live Insertion
 CBT6832C16-Bit 1-of-2 Multiplexer/Demultiplexer with Precharged Outputs and Charge Pump Undershoot Protection for Live Insertion
 CBT6832D16-Bit Controlled Enable Rate 1-of-2 Multiplexer/Demultiplexer with Precharged Outputs and Charge Pump Undershoot Protection for Live Insertion
 CBT6832E16-Bit Controlled Enable Rate 1-of-2 Multiplexer/Demultiplexer with Precharged Outputs and Schottky Undershoot Protection for Live Insertion
 CBT1621020-Bit Bus Switch with 10-Bit Output Enables
 CBTD1621020-Bit Level-Shifting Bus Switch with 10-Bit Output Enables
 CBT1621124-Bit Bus Switch with 12-Bit Output Enables
 CBTD1621124-Bit Level-Shifting Bus Switch with 12-Bit Output Enables
 74CBTLV1621124-Bit Low-Voltage Bus Switch
 CBT1621224-Bit Bus Exchange Switch with 12-Bit Output Enables
 CBTD1621224-Bit Level-Shifting Bus Exchange Switch with 12-Bit Output Enables
 CBT1621324-Bit Bus Exchange Switch with 12-Bit Output Enables
 CBTD1621324-Bit Level-Shifting Bus Exchange Switch with 12-Bit Output Enables
 CBT1629212-bit 1-of-2 Multiplexer/Demultiplexer with Internal Pulldown Resistors
 GTL202032-bit GTL terminator with octal enables (56Ω series resistance)
 GTL202132-bit GTL terminator with octal enables (75Ω series resistance)
 GTL202232-bit GTL terminator with octal enables (100Ω series resistance)
 GTL202332-bit GTL terminator with octal enables (150Ω series resistance)
More Information

Links

Standard ICs quick find
Standard ICs sections