ProductsLogicAnalog Switches

Single-pole, double-throw analog switches

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

SPDT Analog Switches

 74HC4053 Triple 5V single-pole, double-throw analog switch (3 X SPDT)
 74HCT4053 Triple 5V single-pole, double-throw analog switch (3 X SPDT); TTL enabled
 HEF4053B Triple single-pole, double-throw analog switch (3 X SPDT)
 74LV4053 Triple 3.3V single-pole, double-throw analog switch (3 X SPDT)
 74LVC1G3157 Single 3.3V single-pole, double-throw analog switch (SPDT)
 NX3L1G3157 Single low-voltage 0.5Ω low-ohmic, single-pole, double-throw analog switch (SPDT)
 NX3L1T3157 Single low-voltage 0.5Ω low-ohmic, single-pole, double-throw analog switch (SPDT) with level translation
 NX3L1T5157 Single low-voltage 0.5Ω low-ohmic, single-pole, double-throw analog switch (SPDT) with level translation
 NX3L4684 Dual low-voltage 0.3Ω/0.5Ω low-ohmic, single-pole, double-throw analog switch (2 X SPDT) with level translation
More Information

Links

Standard ICs quick find
Logic sections