ProductsLogicAnalog Switches

Analog switches

Products

All and New

  • All Analog Switches
  • New Analog Switches

Subcategories

Parametric Filter (66)

SubcategorySPST-NO (15) SPST-NC (6) SPDT (8) SPCO (4) Many-Pole (1) Mux/Demux (18) Don't Care
FamilyAHC/T (2) HC/T (26) HEF (7) LV (4) LVC (8) NX (19) Don't Care
Bit Width Low (29) Standard (37) Don't Care
VCC 1.2V (4) 1.5V (22) 1.8V (29) 2.5V (44) 2.7V (44) 3.3V (44) 5.0V (48) 6.0V (20) 10V (18) 15V (7) Don't Care
Logic I/O LevelsCMOS (40) TTL (26) Don't Care
RON Typical 0-2Ω (18) 2-25Ω (12) 25-50Ω (7) 50-75Ω (24) ≥75Ω (5) Don't Care
TPD Typical 0-2ns (14) 2-4ns (13) 4-10ns (28) ≥10ns (21) Don't Care
PackageSO (35) TSSOP (31) DIL (28) DQFN (23) XSON (23) SSOP (20) PicoGate (17) XQFN (9) VSSOP (6) DHVQFN (1) HVSON (1) HXQFN (1) Don't Care

Function Numbers

53 2-Channel Analog Multiplexer/Demultiplexer
66 Bilateral Switches
384 Analog Switches
3157 2-Channel Analog Multiplexers/Demultiplexers (SPDT Switches)
2467 Double-Pole, Double-Throw (DPDT) Analog Switches
4016 Bilateral Switches
4051 8-Channel Analog Multiplexers/Demultiplexers
4052 4-Channel Analog Multiplexers/Demultiplexers
4053 2-Channel Analog Multiplexers/Demultiplexers
4066 Bilateral Switches
4067 16-Channel Analog Multiplexers/Demultiplexers
4316 Bilateral Switches
4351 8-Channel Analog Multiplexers/Demultiplexers with Latches
4353 2-Channel Analog Multiplexers/Demultiplexers with Latches
4851 8-Channel Analog Multiplexers/Demultiplexers with Injection-Current Effect Control
4852 4-Channel Analog Multiplexers/Demultiplexers with Injection-Current Effect Control
4952 8-Channel Analog Multiplexers/Demultiplexers
More Information

Related Functions

Standard ICs quick find
Logic sections