|
SSTV family overview
Introduction
The SSTV16857 is a 14-bit SSTL_2 Registered Driver that provides DDR SDRAM address and control signals.
The PCKV857 is a differential 1:10 SDRAM Clock Driver that provides SDRAM clock signals at 2.5V up to 170MHz.
The SSTV16859 is a 13-bit to 26-bit Registered Driver optimized for use in stacked DDR DIMMs.
Applications
Features
- Inputs compatible with JESD8-9 SSTL_2 specifications
- Drives registered Stub Series Terminated Logic (SSTL)
- Full DDR200/DDR266 solution @ 2.5V when used with PCKV857
- Optimized for stacked DDR DIMM applications (SSTV16859)
- 13 to 26-bit registered driver with differential Clock inputs (SSTV16859)
- ts/th min 0.75ns (fast slew) to 0.9ns (slow slew)
- Spread Spectrum compliant
- 48-pin plastic TSSOP package (SSTV16857)
- 64-pin plastic TSSOP package (SSTV16859)
- Max prop delay Ck to Q 2.8ns in bypass mode
- Low power standby when RESET' is low
More Information
Links
|
|
 | Standard ICs sections |  |
|
- Product families & functions
- Literature brochures, leaflets, presentations
- Packaging specs & SOT #s
- Support manuals, models, FAQ, software, demoboards, tools, training
- Quality handbook, markings
- Contact sales, distributors
|
|
 | |  |
|
|