Products
Logic
SSTU
All SSTU products
Products
More Info
Products
Click
for
datasheet
. Also, see
datasheet disclaimer
.
,
,
indicate product status. Click
or
for more or less detail.
All SSTU Products
SSTU32864
1.8V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer for DDR2 RDIMM applications
SSTUA32864
1.8V configurable registered buffer for DDR2-667 RDIMM applications
SSTUB32864
1.8V configurable registered buffer for DDR2-800 RDIMM applications
Datasheet
(Mar 26, 2007)
SSTUB32864EC/G
LFBGA-96
Production
SOT536-1
Pb-Free
Family
Functions
Literature
Models
Price
Buy Online
More...
SSTUH32864
1.8V high output drive configurable registered buffer for DDR2 RDIMM applications
SSTU32865
1.8V 28-bit 1:2 registered buffer with parity for DDR2 RDIMM applications
SSTUA32S865
1.8V 28-bit 1:2 registered buffer with parity for DDR2-667 RDIMM applications
SSTUB32865
1.8V 28-bit 1:2 registered buffer with parity for DDR2-800 RDIMM applications
SSTUG32865
1.8V 28-bit 1:2 registered buffer with parity for DDR2-1G RDIMM applications
SSTUH32865
1.8V 28-bit high output drive 1:2 registered buffer with parity for DDR2 RDIMM applications
SSTUM32865
1.8V 28-bit 1:2 registered buffer with parity for DDR2-800 RDIMM applications
SSTU32866
1.8V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity for DDR-II RDIMM applications
SSTUA32866
1.8V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity for DDR2-667 RDIMM applications
SSTUB32866
1.8V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity for DDR2-800 RDIMM applications
SSTUG32866
1.8V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity for DDR2-1G RDIMM applications
SSTUH32866
1.8V high output drive 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity for DDR2 RDIMM applications
SSTUP32866
1.8V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity and programmable output for DDR2-800 RDIMMs
SSTUM32866
1.8V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity for DDR2-1G RDIMM applications
SSTUB32868
1.8V 28-bit 1:2 configurable registered buffer with parity for DDR2-800 RDIMM applications
SSTUG32868
1.8V 28-bit 1:2 configurable registered buffer with parity for DDR2-1G RDIMM applications
SSTUM32868
1.8V 28-bit 1:2 configurable registered buffer with parity for DDR2-800 RDIMM applications
More Information
Links
SSTU
Family
Standard ICs quick find
Standard ICs sections
Product
families & functions
Literature
brochures, leaflets, presentations
Packaging
specs & SOT #s
Support
manuals, models, FAQ, software, demoboards, tools, training
Quality
handbook, markings
Contact
sales, distributors