ProductsLogicSSTU
All SSTU products
Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

All SSTU Products

 SSTU328641.8V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer for DDR2 RDIMM applications
 SSTUA328641.8V configurable registered buffer for DDR2-667 RDIMM applications
SSTUA32864EC/GLFBGA-96ProductionSOT536-1Pb-FreeMSL=3
SSTUA32864ECLFBGA-96ProductionSOT536-1Has PbMSL=3
Family Functions Literature Models Price Buy Online More...
 SSTUB328641.8V configurable registered buffer for DDR2-800 RDIMM applications
 SSTUH328641.8V high output drive configurable registered buffer for DDR2 RDIMM applications
 SSTU328651.8V 28-bit 1:2 registered buffer with parity for DDR2 RDIMM applications
 SSTUA32S8651.8V 28-bit 1:2 registered buffer with parity for DDR2-667 RDIMM applications
 SSTUB328651.8V 28-bit 1:2 registered buffer with parity for DDR2-800 RDIMM applications
 SSTUG328651.8V 28-bit 1:2 registered buffer with parity for DDR2-1G RDIMM applications
 SSTUH328651.8V 28-bit high output drive 1:2 registered buffer with parity for DDR2 RDIMM applications
 SSTUM328651.8V 28-bit 1:2 registered buffer with parity for DDR2-800 RDIMM applications
 SSTU328661.8V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity for DDR-II RDIMM applications
 SSTUA328661.8V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity for DDR2-667 RDIMM applications
 SSTUB328661.8V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity for DDR2-800 RDIMM applications
 SSTUG328661.8V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity for DDR2-1G RDIMM applications
 SSTUH328661.8V high output drive 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity for DDR2 RDIMM applications
 SSTUP328661.8V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity and programmable output for DDR2-800 RDIMMs
 SSTUM328661.8V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity for DDR2-1G RDIMM applications
 SSTUB328681.8V 28-bit 1:2 configurable registered buffer with parity for DDR2-800 RDIMM applications
 SSTUG328681.8V 28-bit 1:2 configurable registered buffer with parity for DDR2-1G RDIMM applications
 SSTUM328681.8V 28-bit 1:2 configurable registered buffer with parity for DDR2-800 RDIMM applications
More Information

Links

Standard ICs quick find
Standard ICs sections