ProductsLogicSSTU

Stub-Series Terminated logic, 1.8-Volt SSTU(A)(B)(H)(M)(P)

Introduction

Key Features

  • Registered buffers for DDR2 RDIMM applications
  • World class speed and signal integrity
  • Patented controlled-output impedance driver technology
  • Optimized packaging and pinouts for high-density DDR2 module design
  • Available in leaded and in lead-free/halide-free packages
  • JEDEC compliant
  • 1.8-volt operation
  • SSTL_18 data inputs
  • Differential clock (CK and CK) inputs
  • LVCMOS switching levels for control and RESET inputs

Product Range

NXP Semiconductors has the most extensive portfolio of DDR2 registers in the industry:
  • SSTU DDR2 registers for 400 to 533 MT/s speeds
  • SSTUE (coming soon) DDR2 registers for 400 to 533 MT/s speeds with extended supply voltage range (2.0V max)
  • SSTUH DDR2 registers for 400 to 533 MT/s speeds with high-output drive capability
  • SSTUA DDR2 registers for 400 to 667 MT/s speeds
  • SSTUB DDR2 registers for 800 MT/s speeds
Products

All and New

  • All SSTU Products
  • New SSTU Products

Functions

More Information

Support

Standard ICs quick find
Logic sections