![]() |
|||||
|
|||||
SSTL family overviewIntroduction
The SSTL16857 and SSTL16877 are 14-bit SSTL_2 registered drivers that provide Double Data Rate (DDR) SDRAM address and control signals.
The SSTL16857 is suited for operation at 3.3V VCC and the SSTL16877for operation at 2.5V VCC.
These registered drivers are optimized for use with the PCK857 (3.3V VCC) and PCK877 (2.5V VCC) PLLs from
NXP Semiconductors. The SSTL16877 and PCK877 support the JEDEC DDR1 and DDR1.5 standards.
Applications
Features
More Information
Links
|
|||||