ProductsLogicShift Registers

All shift registers

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Shift Registers

 74AHC164 5V 8-Bit Serial-In/Parallel-Out Shift Register
 74AHCT164 5V 8-Bit Serial-In/Parallel-Out Shift Register; TTL Enabled
 74AHC594 5V 8-bit shift register with output register
 74AHCT594 5V 8-bit shift register with output register; TTL enabled
 74AHC595 5V 8-Bit Shift Register with Output Latches (3-State)
 74AHCT595 5V 8-Bit Shift Register with Output Latches; TTL Enabled (3-State)
 74ALS164 8-Bit Serial-In/Parallel-Out Shift Register
 74F164 5V 8-Bit Serial-In/Parallel-Out Shift Register
 74F166 5V 8-Bit Bidirectional Universal Shift Register
 74F194 5V 4-Bit Bidirectional Universal Shift Register
 74F195A 5V 4-Bit Parallel-Access Shift Register
 74F198 5V 8-Bit Bidirectional Universal Shift Register
 74F299 5V 8-Bit Universal Shift/Store Register (3-State)
 74F595 5V 8-Bit Shift Register with Output Latches (3-State)
 74F597 5V 8-Bit Shift Register with Input Storage Registers
 74F598 5V 8-Bit Shift Register with Input Storage Registers (3-State)
 74F676 5V 16-Bit Serial/Parallel-In; Serial-Out Shift Register (3-State)
 74HC164 5V 8-Bit Serial-In/Parallel-Out Shift Register
 74HCT164 5V 8-Bit Serial-In/Parallel-Out Shift Register; TTL Enabled
 74HC165 5V 8-Bit Parallel-In/Serial-Out Shift Register
 74HCT165 5V 8-Bit Parallel-In/Serial-Out Shift Register; TTL Enabled
 74HC166 5V 8-Bit Bidirectional Universal Shift Register
 74HCT166 5V 8-Bit Bidirectional Universal Shift Register; TTL Enabled
 74HC194 5V 4-Bit Bidirectional Universal Shift Register
 74HCT194 5V 4-Bit Bidirectional Universal Shift Register; TTL Enabled
 74HC299 5V 8-Bit Universal Shift/Store Register (3-State)
 74HCT299 5V 8-Bit Universal Shift/Store Register (3-State); TTL Enabled
 74HC594 5V 8-Bit Shift Register with Output Register
 74HCT594 5V 8-Bit Shift Register with Output Register; TTL Enabled
 74HC595 5V 8-Bit Shift Register with Output Latches (3-State)
 74HCT595 5V 8-Bit Shift Register with Output Latches (3-State); TTL Enabled
 74HC597 5V 8-Bit Shift Register with Input Storage Registers
 74HCT597 5V 8-Bit Shift Register with Input Storage Registers; TTL Enabled
 74HC4015 5V Dual 4-Bit Serial-In/Parallel-Out Shift Register
 74HCT4015 5V Dual 4-Bit Serial-In/Parallel-Out Shift Register; TTL Enabled
 74HC4094 5V 8-Stage Shift-and-Store Bus Register
 74HCT4094 5V 8-Stage Shift-and-Store Bus Register; TTL Enabled
 74HC7731 5V Quad 64-Bit Static Shift Register
 74HCT7731 5V Quad 64-Bit Static Shift Register; TTL Enabled
 HEF4014B 8-Bit Static Shift Register with Synchronous Parallel Enable Input
 HEF4015B Dual 4-Bit Serial-In/Parallel-Out Shift Register
 HEF4021B 8-Bit Static Shift Register with Asynchronous Parallel Load Input
 HEF4094B 8-Stage Shift-and-Store Bus Register
 HEF4517B Dual 64-Bit Static Shift Register
 HEF4557B 1-to-64 Bit Variable Length Shift Register
 HEF4794B 8-Stage Shift-and-Store Register LED Driver
 HEF4894B 12-Stage Shift-and-Store Register LED Driver
 74LV164 3.3V 8-Bit Serial-In/Parallel-Out Shift Register
 74LV165 3.3V 8-Bit Parallel-In/Serial-Out Shift Register
 74LV165A 3.3V 8-Bit Parallel-In/Serial-Out Shift Register with 5V Tolerant Inputs
 74LV595 3.3V 8-Bit Serial-In/Serial or Parallel-Out Shift Register with Output Latches (3-State)
 74LV4094 3.3V 8-Stage Shift-and-Store Bus Register
 74LVC594A 3.3V 8-Bit Shift Register with Output Register
 74LVC595A 3.3V 8-bit serial-in/serial-out or parallel-out shift register (3-state)
More Information

Links

Standard ICs quick find
Logic sections