ProductsInterfaceVideo SerDes

Video serdes

Introduction
 

Key Features:

  • Configurable as either transmitter or receiver
  • Up to 1.95Gbps configurable bandwidth
  • Very low power profile
  • Mirroring flow-through pinning
  • VFBGA and bare die packages
  • Advanced frame mixing
  • Embedded synchronization
NXP Semiconductors offers complete, advanced 24-bit serial video link serializer/deserializers featuring low wire count, low power, low EMI, plus compelling pixel processing features.
Video serializers/deserializers create a robust serial link in cellular handsets and other mobile applications that use high-resolution, 18- or 24-bit screens to display video data. Used to replace a cumbersome parallel link, NXP video serdes products support up to 24-bit color video (16.7 million colors) in an elegant, low-power format that saves space, uses little power, and simplifies design-in. By using serial differential signals to transfer data, electromagnetic interference is greatly reduced, as well as the number of wires needed. Additionally, advanced pixel processing functions such as Advanced Frame Mixing improves display performance, enabling 24-bit color rendering using 18-bit displays.
The transmitter/serializer is typically placed in the main handset unit, where the display processor or application engine resides, with the receiver near the display itself in the display sub-assembly. To make design-in more flexible, video serdes are available in multiple package options: TFBGA packages for PCB mounting or bumped bare die (typically only measuring a few square millimeters) that allow for flex foil mounting in extremely compact size display subassemblies.
Products

Literature

PL Interface & Logic Products Mobile Phone Solutions
Solutions Marketing Presentation
© June 2009; English; Ordering code: Not Orderable
Robust serial link for mobile applications
NXP mobile interface link PTN3700
© October 2006; English; Ordering code: 9397 750 15768
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

All Video SerDes

 PTN3700 1.8V simple mobile interface link bridge IC
PTN3700EV/GVFBGA-56ProductionSOT991-1Pb-FreeMSL=1
Family Functions Literature Models Support Docs Price Buy Online More...
Support

Support Documents

Circuit Simulation Models

Frequently Asked Questions

More Information

Related Functions

Standard ICs quick find
Interface sections