ProductsI2CSerial EEPROMs

I2C serial EEPROMs

Introduction
Small size serial memories (RAM and EEPROM) are fairly common and widely used in many different applications. EEPROMs are particularly useful in applications where data retention during power-off is essential. Such applications include, but are not limited to, meter readings, electronic key, product identification number, and Serial Presence Detect (SPD) on DIMMs. A common pinning is used for these serial memories because their functionality is very similar. The common pinout was selected to allow interchangeability.
EEPROMs store data (2Kbits organized in 256 X 8 in the PCF8582C-2 for example), such as set points, temperature, alarms, and DIMM information for a guaranteed minimum storage time of ten years in the absence of power. EEPROMs can change values up to 1,000,000 times and have an infinite number of read cycles, while consuming only 10 micro amperes of current.
Features
The PCA8582C-2 is pin and address compatible with the PCF8570 and PCF8581. The PCF85102C-2 is identical to the PCF8582C-2, with pin 7 (Programming time control output) as a no connect, to allow it to be used in competitors' sockets, since PTC should be left floating or held at VCC. The PCF85103C-2 is identical to the PCF8582C-2 except that the fixed I2C address is different, allowing up to eight of each device to be used on the same I2C bus. The PCA9558 and PTN3500/01 are general purpose I/O expanders with embedded 2k-bit EEPROMs.
Addresses and data are transferred serially via a two-wire bi-directional bus (I2C-bus). The built-in word address register is incremented automatically after each written or read data byte. All bytes can be read in a single operation. Up to 8 bytes can be written in one operation, reducing the total write time per byte.
The 512-byte, 1024-byte, and 2048-byte EEPROMs use the programmable address (Ax or Block#) to either select the slave address or one of the 256 word pages (e.g., the PCF8594C-2 has two addressable pages with up to four devices allowed on the same I2C bus while the PCF85116-3 has eight addressable pages but only one device is allowed on the same I2C bus).

RAM Capacity and Organization

  • The PCF8570 is organized as 256 words of 8-bytes

EEPROM Capacity and Organization

  • The PCA8581/8581C is organized as 128 words of 8-bytes
  • The PCF8582C-2/102C-2 and 103C-2 are organized as 256 words of 8-bytes
  • The PCF8594C-2 is organized as 512 words of 8-bytes in two 256 word pages
  • The PCF8598C-2 is organized as 1024 words of 8-bytes in four 256 word pages
  • The PCF85116-3 is organized as 2048 words of 8-bytes in eight 256 word pages

RAM/EEPROM Features

  • Internal non-volatile registers (except PCA8570) with a minimum of 1,000,000 write cycles at Tambient = 22oC
  • Low power CMOS devices
  • Non volatile storage from 128x8-bit to 2048x8-bit
  • Write operation per byte or per 8-byte page
  • Read operation can be sequential or random
  • Internal timer for writing operation (no external components required)
  • Internal Power On Reset
  • High reliability by using redundant EEPROMS cells
  • Offered in 8-pin DIP (N) and SO (D) packages

PCA94S08

The PCA94S08 is an 8-kbit Electrically Erasable and Programmable Read-Only Memory (EEPROM) with access permissions, set via the I2C bus, that isolate memory blocks from unauthorized or inadvertent reads or writes. The user sets protection bits that control access to the individual memory blocks and also sets optional sticky bits that prevent the protection bits from changing. The PCA24S08 is pin-compatible with industry standard 24C08 serial EEPROMs, allowing users to replace existing devices and incorporate this access protection feature during redesign or board respin.
Products

RAM Selection Guide

Product(s)
PCF8570 2.5 to 6V 3 1 2K N/A -40 to
+85oC
100kHz

EEPROM Selection Guide

Product(s)
PCA8581
PCA8581C
4.5 to 5.5V
2.5 to 6V
3 0.5 1K 10 Years -25 to
+85oC
100kHz
PCF8582C-2
PCF85102C-2
PCF85103C-2
2.5 to 6V 3 1 2K 10 Years -40 to
+85oC
100kHz
PCF8594C-2 2.5 to 6V 2 2 4K 10 Years -40 to
+85oC
100kHz
PCF8598C-2 2.5 to 6V 1 4 8K 10 Years -40 to
+85oC
100kHz
PCF85116-3 2.7 to 5.5V 0 8 16K 20 Years -40 to
+85oC
400kHz
PCA24S08 2.5 to 3.6V 0 8
(128 Bytes)
8K 10 Years -40 to
+85oC
400kHz

I2C Serial EEPROMs

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 PCA24S08 1024 x 8-Bit CMOS EEPROM with Access Protection
 PCA34C02 DDR SPD, 1.7V to 3.6V
 PCA8581 128 x 8-Bit EEPROM with I2C Bus Interface
PCA8581P/F6DIL-8ProductionSOT97-1Pb-FreeMSL=1
PCA8581T/F6SO-8ProductionSOT96-1Has PbMSL=1
Family Functions Literature Models Support Docs Price Buy Online More...
 PCA8581C 128 x 8-Bit EEPROM with I2C Bus Interface
 PCF8570 256 x 8-Bit Static Low-Voltage RAM with I2C Bus Interface
 PCF8582C-2 256 x 8-Bit CMOS EEPROM with I2C Bus Interface
 PCF8594C-2 512 x 8-Bit CMOS EEPROM with I2C Bus Interface
 PCF8598C-2 1024 x 8-Bit CMOS EEPROM with I2C Bus Interface
 PCF85102C-2 256 x 8-Bit CMOS EEPROM with I2C Bus Interface
 PCF85103C-2 256 x 8-Bit CMOS EEPROM with I2C Bus Interface
 PCF85116-3 2048 x 8-Bit CMOS EEPROM with I2C Bus Interface

Related Products

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 PCA8550 4-Bit Multiplexed/1-Bit Latched 5-Bit I2C EEPROM
 PCA9500 8-Bit I2C I/O Port with 2-Kbit EEPROM
 PCA9501 8-Bit I2C I/O Port with Interrupt, 2-Kbit EEPROM, and Six Address Pins
 PCA9558 8-bit I2C-bus and SMBus I/O port with 5-bit multiplexed/1-bit latched 6-bit I2C-bus EEPROM DIP switch and 2-kbit EEPROM
 PCA9559 5-Bit Multiplexed/1-Bit Latched 6-Bit I2C EEPROM
 PCA9560 Dual 5-Bit Multiplexed 1-Bit Latched I2C EEPROM
 PCA9561 Quad 6-Bit Multiplexed I2C EEPROM
More Information

Literature

Highly accurate system tuning with flexible, easy-to-program EEPROMs
NXP dual 5-bit and quad 6-bit multiplexed I2C-bus/SMBus EEPROMs PCA9560/61
© February 2008; English; Ordering code: 9397 750 16179
Your complete choice for I2C-bus peripherals
Our invention, your solution to everyday design challenges
© December 2007; English; Ordering code: 9397 750 15669
Non-volatile I2C-bus memories from 128 x 8-bit to 2048 x 8-bit
NXP I2C-bus EEPROMs and RAMs
© August 2007; English; Ordering code: 9397 750 16091
I2C-bus EEPROM DIP switch for easy system management
NXP 5-bit multiplexed / 1-bit latched 6-bit I2C-bus EEPROM PCA9559
© August 2007; English; Ordering code: 9397 750 16090
Multi-function I2C-bus device simplifies board configuration
NXP 6-bit I2C-bus DIP switch with integrated 8-bit GPIO and 2K EEPROM
© August 2007; English; Ordering code: 9397 750 16089
Jumperless configuration of PC motherboards
NXP 4-bit muxed/1-bit latched I2C-bus EEPROM DIP switch PCA8550
© Aug 2007; English; Ordering code: 9397 750 16082
Combination GPIO expanders and EEPROMs for smaller boards
NXP 8-bit I2C/SMBus GPIO expanders with 2-K EEPROM PCA9500/01
© June 2007; English; Ordering code: 9397 750 16018
Pin-for-pin replacement for 24C08 serial EEPROM with access protection
NXP 1024 x 8-bit CMOS EEPROM PCA24S08 with access protection
© May 2007; English; Ordering code: 9397 750 15967
Standard ICs quick find
I2C sections