ProductsLogicSchmitt Triggers

17 schmitt triggers

Non-Inverting Schmitt-Trigger Buffers

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate 17 Schmitt Triggers

 74AUP1G171.8V single low-power schmitt-trigger buffer
 74LVC1G173.3V single schmitt-trigger buffer

Dual-Gate 17 Schmitt Triggers

 74AUP2G171.8V dual low-power Schmitt trigger
 74HC2G175V dual non-inverting schmitt trigger
 74HCT2G175V dual non-inverting schmitt trigger; TTL enabled
 74LVC2G173.3V Dual Schmitt-Trigger Buffer

Triple-Gate 17 Schmitt Triggers

 74LVC3G173.3V Triple Non-Inverting Schmitt Trigger with 5V-Tolerant Input

17 Schmitt Triggers

 P89LPC917Microcontroller with 2KB 3V flash, 8-bit A/D converter
More Information

Links

Standard ICs quick find
Standard ICs sections