ProductsLogicSchmitt Triggers

Schmitt triggers

Products

All and New

  • All Schmitt Triggers
  • New Schmitt Triggers

Parametric Filter (51)

FamilyAHC/T (8) AUP (6) ALVC (1) FAST (2) HC/T (21) HEF (2) LV (2) LVC (8) LVT (1) Don't Care
Bit Width Low (24) Standard (27) Don't Care
VCC 0.8V (6) 1.2V (10) 1.5V (10) 1.8V (17) 2.5V (32) 2.7V (33) 3.3V (33) 5.0V (41) 6.0V (13) 10V (2) 15V (2) Don't Care
Logic I/O LevelsTTL (27) CMOS (23) LVTTL (1) Don't Care
TPD Typical 2-4ns (16) 4-10ns (21) ≥10ns (25) Don't Care
3-State OutputsYes (4) No (47) Don't Care
IOH Typical ≤12mA (37) 12-24mA (6) ≥24mA (9) Not Listed (4) Don't Care
IOL Typical ≤12mA (39) 12-24mA (7) ≥24mA (10) Don't Care
PackageSO (27) TSSOP (21) DIL (19) DQFN (18) PicoGate (17) XSON (14) SSOP (10) VSSOP (7) XQFN (3) Don't Care

Function Numbers

14 Inverting Schmitt-Triggers
17 Non-Inverting Schmitt-Trigger Buffers
132 2-Input NAND Schmitt-Triggers
4093 2-Input NAND Schmitt-Triggers
7014 Precision Schmitt-Triggers, Non-Inverting
7540 Schmitt-Trigger Buffers/Line Drivers; Inverting (3-State)
7541 Schmitt-Trigger Buffers/Line Drivers, Non-Inverting (3-State)
9114 Schmitt-Trigger Buffers; Open Drain Outputs; Inverting
9115 Schmitt-Trigger Buffers; Open Drain Outputs
40106 Inverting Schmitt-Triggers
Standard ICs quick find
Logic sections