ProductsInterfaceSC16

SC16

Introduction
 

Key Features:

  • High-integration products simplify design
  • I2C interfaces from the inventor of I2C
  • UART interfaces featuring NXP advanced 16C cores
  • Integrated features can include IrDA and GPIO
  • Designs optimized for low power consumption
  • Industrial temperature range of -40 to +85°C
  • Offerred in TSSOP and HVQFN packages
Our new, advanced SC16 products include bridges that provide seamless protocol conversion between I2C/SPI buses and UART/IrDA/GPIO serial interfaces. UART and IrDA serial interfaces can be easily added to designs while cutting down the host interface from 15 wires to only 2 or 4 wires using the I2C or SPI bus. UART RS-485 interfaces can span thousands of feet, while IrDA interfaces provide wireless connectivity.
Products

All and New

  • All SC16 Products
  • New SC16 Products

Functions

Standard ICs quick find
Interface sections