ProductsRFRF/IF Receivers

RF/IF receivers

Introduction
Improve circuit performance and time-to-market, plus reduce cost with our high performance RF/IF receiver building blocks. Our building blocks include Mixers with VCO, FM IF Systems (which contain delimiting IF, quadrature detector, RSSI, and audio amplifier sections), and Full Single Conversion FM Receivers.
Uses
Our broad portfolio of RF/IF receivers are supplied in a range of feature and performance variations including:
  • Low voltage operation for battery operated applications
  • RF/IF building blocks for Unlicensed Part 15 applications (10MHz to 2.5GHz)
  • Versatile SSOP, TSSOP, and CSP packaging for miniaturization and space saving needs
Our devices are perfect for a variety of applications, from cellular radio FM IF and high performance communications receivers to single conversion VHF/UHF receivers, spectrum analysers, and wideband low current amplification.
Products

Mixers with VCO Comparison Table

Product LNA
SA601 2.7-5.5 7.4 800-1200 1200 1 SSOP 11.5 -2.0/-0.5 1.6/1.9
SA620 2.7-5.5 10.4 800-1200 1200 2 SSOP 11.5 -3.0/-1.5 1.6/1.9
SA602A 4.5-8.0 2.8 500 200 DIL, SO 3 3 3
SA612A 4.5-8.0 3.0 500 200 DIL, SO 3 3 3
  1. LO Frequency: -7dBm external LO is used to drive mixer
  2. LO Frequency: Internal VCO with automatic loop leveling. An external LO can be used in place of the internal VCO for improved input IP3 and a 3mA reduction in current.
  3. Product does not have LNA
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 SA601Low voltage LNA and mixer - 1GHz
 SA602ADouble-balanced mixer and oscillator
 SA612ADouble-balanced mixer and oscillator
 SA620Low voltage LNA, mixer and VCO - 1GHz

FM IF Systems Comparison Table

Product
SA604A 4.5-8.0 41 90 -92 SO
SA614A 4.5-8.0 41 80 -92 SO 1
  1. Fast RSSI
    @ 455kHz IF: tr = 1.4μs (typ), tf = 21.3μs (typ)
    @ 10.7MHz IF: tr = 1.5μs (typ), tf = 19.4μs (typ)
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 SA604AHigh performance low power FM IF system
 SA614ALow power FM IF system

Full Single Conversion FM Receivers Comparison Table

Product
SA605 4.5-8.0 6.6 500 150 41 90 -120 1 SO
SSOP
SA615 4.5-8.0 7.4 500 150 41 80 -118 1 SO
SSOP
SA606 2.7-6.0 4.2 150 150 5.5 90 -117 1 SO
SSOP
SA616 2.7-6.0 5.0 150 150 5.5 80 -117 1 SO
SSOP
SA676 2.7-6.0 5.0 100 100 5.5 70 -114 1 SO
SSOP
SA58640 4.5-6.0 6.0 100 100 5.5 60 -110 1 SSOP
SA58641 4.5-6.0 8.5 500 500 41 70 -95 1 SSOP
SA607 2.7-7.0 4.2 150 150 5.5 90 -117 1 SSOP
SA608 2.7-6.0 4.2 150 150 5.5 90 -117 1 SSOP
SA647 2.7-5.5 7.0 200 200 2.0 85 N/A TSSOP
SA636 2.7-5.5 7.5 500 500 41 90 -106 2 SSOP 4
SA639 2.7-5.5 10 500 500 41 80 -85 3 TSSOP 5
  1. 12dB SINAD Sensitivity (fRF = 45MHz fIF = 455kHz 1kHz, ±8kHz Dev)
  2. 12dB SINAD Sensitivity (fRF = 240MHz fIF = 10.7MHz 1kHz, ±125 kHz Dev)
  3. 12dB SINAD Sensitivity (fRF = 110.592MHz fIF = 9.8MHz)
  4. Fast RSSI @ -56dBm RF Level: tr = 1.2μs (typ), tf = 2.0μs (typ)
  5. Fast RSSI @ -45dBm RF Level: tr = 0.8μs (typ), tf = 2.0μs (typ)
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 SA605High performance low power mixer FM IF system
 SA606Low-voltage high performance mixer FM IF system
 SA607Low-voltage high performance mixer FM IF system
 SA608Low voltage high performance mixer FM IF system
 SA615High performance low power mixer FM IF system
 SA616Low-voltage high performance mixer FM IF system
 SA636Low voltage high performance mixer FM IF system with high-speed RSSI
 SA639Low voltage mixer FM IF system with filter amplifier and data switch
 SA647Low-voltage digital IF receiver
 SA676Low-voltage mixer FM IF system
SA676DKSSOP-20ProductionSOT266-1Has PbMSL=1
Functions Literature Support Docs Price Buy Online More...
 SA58640Low-voltage mixer FM IF system
 SA58641High performance mixer FM IF system with high-speed RSSI
More Information

Sample Kit

Support

Standard ICs quick find
Standard ICs sections