|
RF/IF receivers
Introduction
Improve circuit performance and time-to-market, plus reduce cost with our high performance RF/IF receiver building blocks.
Our building blocks include Mixers with VCO, FM IF Systems (which contain delimiting IF, quadrature detector, RSSI, and audio amplifier sections), and Full Single Conversion FM Receivers.
Uses
Our broad portfolio of RF/IF receivers are supplied in a range of feature and performance variations including:
- Low voltage operation for battery operated applications
- RF/IF building blocks for Unlicensed Part 15 applications (10MHz to 2.5GHz)
- Versatile SSOP, TSSOP, and CSP packaging for miniaturization and space saving needs
Our devices are perfect for a variety of applications, from cellular radio FM IF and high performance communications receivers to single conversion VHF/UHF receivers, spectrum analysers, and wideband low current amplification.
Products
Mixers with VCO Comparison Table
| Product |
 |
 |
 |
 |
 |
 |
LNA |
 |
 |
 |
| SA601 |
2.7-5.5 |
7.4 |
800-1200 |
1200 1 |
SSOP |
 |
11.5 |
-2.0/-0.5 |
1.6/1.9 |
| SA620 |
2.7-5.5 |
10.4 |
800-1200 |
1200 2 |
SSOP |
 |
11.5 |
-3.0/-1.5 |
1.6/1.9 |
| SA602A |
4.5-8.0 |
2.8 |
500 |
200 |
DIL, SO |
|
3 |
3 |
3 |
| SA612A |
4.5-8.0 |
3.0 |
500 |
200 |
DIL, SO |
|
3 |
3 |
3 |
- LO Frequency: -7dBm external LO is used to drive mixer
- LO Frequency: Internal VCO with automatic loop leveling. An external LO can be used in place of the internal VCO for improved input IP3 and a 3mA reduction in current.
- Product does not have LNA
Click  for datasheet. Also, see datasheet disclaimer.  ,  ,  indicate product status. Click  or  for more or less detail.
FM IF Systems Comparison Table
| Product |
 |
 |
 |
 |
 |
 |
 |
 |
| SA604A |
4.5-8.0 |
41 |
90 |
-92 |
SO |
|
 |
 |
| SA614A |
4.5-8.0 |
41 |
80 |
-92 |
SO |
1 |
|
|
- Fast RSSI
@ 455kHz IF: tr = 1.4μs (typ), tf = 21.3μs (typ) @ 10.7MHz IF: tr = 1.5μs (typ), tf = 19.4μs (typ)
Click  for datasheet. Also, see datasheet disclaimer.  ,  ,  indicate product status. Click  or  for more or less detail.
Full Single Conversion FM Receivers Comparison Table
| Product |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
| SA605 |
4.5-8.0 |
6.6 |
500 |
150 |
41 |
90 |
-120 1 |
SO SSOP |
|
|
|
 |
|
|
 |
| SA615 |
4.5-8.0 |
7.4 |
500 |
150 |
41 |
80 |
-118 1 |
SO SSOP |
|
|
|
 |
|
|
 |
| SA606 |
2.7-6.0 |
4.2 |
150 |
150 |
5.5 |
90 |
-117 1 |
SO SSOP |
 |
|
|
|
|
 |
|
| SA616 |
2.7-6.0 |
5.0 |
150 |
150 |
5.5 |
80 |
-117 1 |
SO SSOP |
|
|
|
|
|
|
|
| SA676 |
2.7-6.0 |
5.0 |
100 |
100 |
5.5 |
70 |
-114 1 |
SO SSOP |
|
|
|
|
|
|
|
| SA58640 |
4.5-6.0 |
6.0 |
100 |
100 |
5.5 |
60 |
-110 1 |
SSOP |
|
|
|
|
|
|
|
| SA58641 |
4.5-6.0 |
8.5 |
500 |
500 |
41 |
70 |
-95 1 |
SSOP |
|
|
 |
|
 |
 |
|
| SA607 |
2.7-7.0 |
4.2 |
150 |
150 |
5.5 |
90 |
-117 1 |
SSOP |
 |
 |
|
|
|
|
|
| SA608 |
2.7-6.0 |
4.2 |
150 |
150 |
5.5 |
90 |
-117 1 |
SSOP |
|
 |
|
|
|
 |
|
| SA647 |
2.7-5.5 |
7.0 |
200 |
200 |
2.0 |
85 |
N/A |
TSSOP |
|
 |
|
|
 |
|
|
| SA636 |
2.7-5.5 |
7.5 |
500 |
500 |
41 |
90 |
-106 2 |
SSOP |
|
|
4 |
|
 |
|
|
| SA639 |
2.7-5.5 |
10 |
500 |
500 |
41 |
80 |
-85 3 |
TSSOP |
|
|
5 |
|
 |
|
|
- 12dB SINAD Sensitivity (fRF = 45MHz fIF = 455kHz 1kHz, ±8kHz Dev)
- 12dB SINAD Sensitivity (fRF = 240MHz fIF = 10.7MHz 1kHz, ±125 kHz Dev)
- 12dB SINAD Sensitivity (fRF = 110.592MHz fIF = 9.8MHz)
- Fast RSSI @ -56dBm RF Level: tr = 1.2μs (typ), tf = 2.0μs (typ)
- Fast RSSI @ -45dBm RF Level: tr = 0.8μs (typ), tf = 2.0μs (typ)
Click  for datasheet. Also, see datasheet disclaimer.  ,  ,  indicate product status. Click  or  for more or less detail.
|
|
|
|
|
|
 | SA636 |  | Low voltage high performance mixer FM IF system with high-speed RSSI | | |
|
|
|
|
|
|
More Information
Support
Related Functions
|
|
 | Interface sections |  |
|
- Product families & functions
- Literature brochures, leaflets, presentations
- Support manuals, models, FAQ, software, demoboards, tools, training
- Packaging specs & SOT #s
- Quality handbook, markings
- Contact sales, distributors
|
|
 | |  |
|
|