ProductsInterfaceRF Amplifiers

All RF amplifiers

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

RF Amps

 SA5209 850MHz wideband, variable gain amplifier with differential inputs and outputs
 SA5211 180MHz wideband, extremely low noise, transimpedance preamplifier with differential outputs
 SA5212A 140MHz wideband, extremely low noise, transimpedance preamplifier with differential outputs
 SA5214 75MHz wideband, postamplifier with link status indicator
 SA5217 75MHz wideband, postamplifier with link status indicator
 SA5219 700MHz wideband, variable gain amplifier with differential inputs and outputs
More Information

Links

Standard ICs quick find
Interface sections