ProductsLogicRegisters for Memory Modules

Registers for PC133 memory modules

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Registers for PC133 Memory Modules

 74AVC16334A 2.5V 16-Bit Registered Driver with Inverted Register Enable (3-State)
 74AVC16834A 2.5V 18-Bit Registered Driver with Inverted Register Enable (3-State)
 74AVCM162834 2.5V 18-Bit Registered Driver with Inverted Register Enable, 15 Ohm Termination Resistors, and 3.6V Tolerant I/Os (3-State)
 74AVC16835A 2.5V 18-Bit Registered Driver (3-State)
 74AVCM162835 2.5V 18-Bit Registered Driver with 15 Ohm Termination Resistors and 3.6V Tolerant I/Os (3-State)
 74AVC16836A 2.5V 20-Bit Registered Driver with Inverted Register Enable (3-State)
 74AVCM162836 2.5V 20-Bit Registered Driver with Inverted Register Enable, 15 Ohm Termination Resistors, and 3.6V Tolerant I/Os (3-State)
More Information

Links

Standard ICs quick find
Logic sections