ProductsLogicRegisters for Memory Modules

834 registers for memory modules

Registered Drivers with Inverted Register Enable (3-State)

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

16-Bit 834 Registers for Memory Modules

 74ALVC16834A 3.3V 18-Bit Registered Driver with Inverted Register Enable (3-State)
 74ALVC162834A 3.3V 18-Bit Registered Driver with Inverted Register Enable with 30 Ohm Termination Resistors (3-State)
 74AVC16834A 2.5V 18-Bit Registered Driver with Inverted Register Enable (3-State)
 74AVCM162834 2.5V 18-Bit Registered Driver with Inverted Register Enable, 15 Ohm Termination Resistors, and 3.6V Tolerant I/Os (3-State)
More Information

Links

Standard ICs quick find
Logic sections