|
PicoGate Logic analog switches
Products
Click  for datasheet. Also, see datasheet disclaimer.  ,  ,  indicate product status. Click  or  for more or less detail.
Single-Gate PicoGate Logic Analog Switches
 | 74AHC1G66 |  | Single 5V single-pole, single-throw bilateral analog switch (SPST-NO) |
| |
 | 74AHCT1G66 |  | Single 5V single-pole, single-throw bilateral analog switch (SPST-NO); TTL enabled |
| |
 | 74HC1G66 |  | Single 5V single-pole, single-throw bilateral analog switch (SPST-NO) |
| |
 | 74HCT1G66 |  | Single 5V single-pole, single-throw bilateral analog switch (SPST-NO); TTL enabled |
| |
 | 74LVC1G53 |  | Single 3.3V single-pole, double-throw, center-off analog switch (SPCO/SPTT) |
| |
 | 74LVC1G66 |  | Single 3.3V single-pole, single-throw bilateral analog switch (SPST-NO) |
| |
 | 74LVC1G384 |  | Single 3.3V single-pole, single-throw analog switch (SPST-NC) |
| |
 | 74LVC1G3157 |  | Single 3.3V single-pole, double-throw analog switch (SPDT) |
| |
 | NX3L1G53 |  | Single low-voltage 0.5Ω low-ohmic, single-pole, double-throw, center-off analog switch (SPCO/SPTT) |
| |
 | NX3L1G66 |  | Single low-voltage 0.5Ω low-ohmic, single-pole, single-throw analog switch (SPST-NO) |
| |
 | NX3V1G66 |  | Single low-voltage 0.3Ω low-ohmic, single-pole, single-throw analog switch (SPST-NO) |
| |
 | NX3V1T66 |  | Single low-voltage 0.3Ω low-ohmic, single-pole, single-throw analog switch (SPST-NO) with level translation |
| |
 | NX3L1G384 |  | Single low-voltage 0.5Ω low-ohmic single-pole, single-throw analog switch (SPST-NC) |
| |
 | NX3V1G384 |  | Single low-voltage 0.3Ω low-ohmic, single-pole, single-throw analog switch (SPST-NC) |
| |
 | NX3L1G3157 |  | Single low-voltage 0.5Ω low-ohmic, single-pole, double-throw analog switch (SPDT) |
| |
 | NX3L1T3157 |  | Single low-voltage 0.5Ω low-ohmic, single-pole, double-throw analog switch (SPDT) with level translation |
| |
 | NX3L1T5157 |  | Single low-voltage 0.5Ω low-ohmic, single-pole, double-throw analog switch (SPDT) with level translation |
| |
Dual-Gate PicoGate Logic Analog Switches
 | 74HC2G66 |  | Dual 5V single-pole, single-throw analog switch (2 X SPST-NO) |
| |
 | 74HCT2G66 |  | Dual 5V single-pole, single-throw analog switch (2 X SPST-NO); TTL enabled |
| |
 | 74LVC2G53 |  | Single 3.3V single-pole, double-throw, center-off analog switch (SPCO/SPTT) |
| |
 | 74LVC2G66 |  | Dual 3.3V single-pole, single-throw bilateral analog switch (2 X SPST-NO) |
| |
 | 74LVCV2G66 |  | Dual 3.3V overvoltage-tolerant, single-pole, single-throw analog switch (2 X SPST-NO) |
| |
 | NX3L2G66 |  | Dual low-voltage 0.5Ω low-ohmic, single-pole, single-throw analog switch (2 X SPST-NO) |
| |
 | NX3L2G384 |  | Dual low-voltage 0.5Ω low-ohmic, single-pole, single-throw analog switch (2 X SPST-NC) |
| |
More Information
Links
|
|
 | Standard ICs sections |  |
|
- Product families & functions
- Literature brochures, leaflets, presentations
- Packaging specs & SOT #s
- Support manuals, models, FAQ, software, demoboards, tools, training
- Quality handbook, markings
- Contact sales, distributors
|
|
 | |  |
|
|