ProductsLogic

PicoGate Logic analog switches

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate PicoGate Logic Analog Switches

 74AHC1G66Single 5V single-pole, single-throw bilateral analog switch (SPST-NO)
 74AHCT1G66Single 5V single-pole, single-throw bilateral analog switch (SPST-NO); TTL enabled
 74HC1G66Single 5V single-pole, single-throw bilateral analog switch (SPST-NO)
 74HCT1G66Single 5V single-pole, single-throw bilateral analog switch (SPST-NO); TTL enabled
 74LVC1G53Single 3.3V single-pole, double-throw, center-off analog switch (SPCO/SPTT)
 74LVC1G66Single 3.3V single-pole, single-throw bilateral analog switch (SPST-NO)
 74LVC1G384Single 3.3V single-pole, single-throw analog switch (SPST-NC)
 74LVC1G3157Single 3.3V single-pole, double-throw analog switch (SPDT)
 NX3L1G53Single low-voltage 0.5Ω low-ohmic, single-pole, double-throw, center-off analog switch (SPCO/SPTT)
 NX3L1G66Single low-voltage 0.5Ω low-ohmic, single-pole, single-throw analog switch (SPST-NO)
 NX3V1G66Single low-voltage 0.3Ω low-ohmic, single-pole, single-throw analog switch (SPST-NO)
 NX3V1T66Single low-voltage 0.3Ω low-ohmic, single-pole, single-throw analog switch (SPST-NO) with level translation
 NX3L1G384Single low-voltage 0.5Ω low-ohmic single-pole, single-throw analog switch (SPST-NC)
 NX3V1G384Single low-voltage 0.3Ω low-ohmic, single-pole, single-throw analog switch (SPST-NC)
 NX3L1G3157Single low-voltage 0.5Ω low-ohmic, single-pole, double-throw analog switch (SPDT)
 NX3L1T3157Single low-voltage 0.5Ω low-ohmic, single-pole, double-throw analog switch (SPDT) with level translation
 NX3L1T5157Single low-voltage 0.5Ω low-ohmic, single-pole, double-throw analog switch (SPDT) with level translation

Dual-Gate PicoGate Logic Analog Switches

 74HC2G66Dual 5V single-pole, single-throw analog switch (2 X SPST-NO)
 74HCT2G66Dual 5V single-pole, single-throw analog switch (2 X SPST-NO); TTL enabled
 74LVC2G53Single 3.3V single-pole, double-throw, center-off analog switch (SPCO/SPTT)
74LVC2G53DPTSSOP-8ProductionSOT505-2Pb-Free        
74LVC2G53DCVSSOP-8Not for DesignSOT765-1Pb-Free        
74LVC2G53GTXSON-8ProductionSOT833-1Pb-FreeMSL=1
74LVC2G53GDXSON8U-8ProductionSOT996-2Pb-Free        
74LVC2G53GMXQFN-8DevelopmentSOT902-1Pb-Free        
Family Functions Literature Support Docs Markings Price Samples More...
 74LVC2G66Dual 3.3V single-pole, single-throw bilateral analog switch (2 X SPST-NO)
 74LVCV2G66Dual 3.3V overvoltage-tolerant, single-pole, single-throw analog switch (2 X SPST-NO)
 NX3L2G66Dual low-voltage 0.5Ω low-ohmic, single-pole, single-throw analog switch (2 X SPST-NO)
 NX3L2G384Dual low-voltage 0.5Ω low-ohmic, single-pole, single-throw analog switch (2 X SPST-NC)
More Information

Links

Standard ICs quick find
Standard ICs sections