ProductsLogic

PicoGate Logic schmitt triggers

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate PicoGate Logic Schmitt Triggers

 74AHC1G145V Single Inverting Schmitt-Trigger
 74AHCT1G145V Single Inverting Schmitt-Trigger; TTL Enabled
 74AUP1G141.8V single low-power schmitt-trigger inverter
 74AUP1G171.8V single low-power schmitt-trigger buffer
 74AUP1G1321.8V single low-power 2-input NAND Schmitt trigger
 74HC1G145V Single Inverting Schmitt Trigger
 74HCT1G145V Single Inverting Schmitt Trigger; TTL Enabled
 74LVC1G143.3V single schmitt-trigger inverter
 74LVC1G173.3V single schmitt-trigger buffer

Dual-Gate PicoGate Logic Schmitt Triggers

 74AUP2G141.8V dual low-power schmitt-trigger inverter
 74AUP2G171.8V dual low-power Schmitt trigger
 74AUP2G1321.8V dual low-power 2-input NAND Schmitt trigger
74AUP2G132DCVSSOP-8ProductionSOT765-1Pb-Free        
74AUP2G132GTXSON-8ProductionSOT833-1Pb-Free        
74AUP2G132GMXQFN-8ProductionSOT902-1Pb-Free        
Family Functions Literature Models Support Docs Price Buy Online More...
 74HC2G145V Dual Inverting Schmitt Triggers
 74HCT2G145V Dual Inverting Schmitt Triggers; TTL Enabled
 74HC2G175V dual non-inverting schmitt trigger
 74HCT2G175V dual non-inverting schmitt trigger; TTL enabled
 74LVC2G143.3V Dual Schmitt-Trigger Inverter
 74LVC2G173.3V Dual Schmitt-Trigger Buffer

Triple-Gate PicoGate Logic Schmitt Triggers

 74AHC3G145V Triple Inverting Schmitt-Trigger
 74AHCT3G145V Triple Inverting Schmitt-Trigger; TTL Enabled
 74HC3G145V Triple Inverting Schmitt Trigger
 74HCT3G145V Triple Inverting Schmitt Trigger; TTL Enabled
 74LVC3G143.3V Triple Inverting Schmitt Trigger
 74LVC3G173.3V Triple Non-Inverting Schmitt Trigger with 5V-Tolerant Input
More Information

Links

Standard ICs quick find
Standard ICs sections