ProductsLogic

PicoGate Logic EXCLUSIVE-OR gates

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate PicoGate Logic EXCLUSIVE-OR Gates

 74AHC1G865V Single 2-Input EXCLUSIVE-OR Gate
 74AHCT1G865V Single 2-Input EXCLUSIVE-OR Gate; TTL Enabled
 74AUP1G861.8V single low-power 2-input EXCLUSIVE-OR gate
 74AUP1G3861.8V single low-power 3-input EXCLUSIVE-OR gate
 74HC1G865V Single 2-Input EXCLUSIVE-OR Gate
 74HCT1G865V Single 2-Input EXCLUSIVE-OR Gate; TTL Enabled
 74LVC1G863.3V single 2-input EXCLUSIVE-OR gate
74LVC1G86GVPicoGate-5ProductionSOT753Pb-FreeMSL=1
74LVC1G86GWPicoGate-5ProductionSOT353-1Pb-FreeMSL=1
74LVC1G86GMXSON-6ProductionSOT886Pb-FreeMSL=1
74LVC1G86GFXSON-6ProductionSOT891Pb-Free        
Family Functions Literature Models Support Docs Markings Price Samples More...
 74LVC1G3863.3V single 3-input EXCLUSIVE-OR gate

Dual-Gate PicoGate Logic EXCLUSIVE-OR Gates

 74AUP2G861.8V dual low-power 2-input EXCLUSIVE-OR gate
 74HC2G865V Dual 2-Input EXCLUSIVE-OR Gate
 74HCT2G865V Dual 2-Input EXCLUSIVE-OR Gate; TTL Enabled
 74LVC2G863.3V Dual 2-Input EXCLUSIVE-OR Gate
More Information

Links

Standard ICs quick find
Standard ICs sections