ProductsLogic

PicoGate Logic OR gates

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate PicoGate Logic OR Gates

 74AHC1G325V Single 2-Input OR Gate
 74AHCT1G325V Single 2-Input OR Gate; TTL Enabled
 74AUC1G321.8V Single 2-Input OR Gate
74AUC1G32GVPicoGate-5DevelopmentSOT753                
74AUC1G32GWPicoGate-5DevelopmentSOT353-1                
Family Functions Literature Models Support Docs Markings
 74AUP1G321.8V single low-power 2-input OR gate
 74AUP1G3321.8V single low-power 3-input OR gate
 74HC1G325V Single 2-Input OR Gate
 74HCT1G325V Single 2-Input OR Gate; TTL Enabled
 74LVC1G323.3V single 2-input OR gate

Dual-Gate PicoGate Logic OR Gates

 74AHC2G325V Dual 2-Input OR Gate
 74AHCT2G325V Dual 2-Input OR Gate; TTL Enabled
 74AUP2G321.8V dual low-power dual 2-input OR gate
 74HC2G325V Dual 2-Input OR Gate
 74HCT2G325V Dual 2-Input OR Gate; TTL Enabled
 74LVC2G323.3V Dual 2-Input OR Gate
More Information

Links

Standard ICs quick find
Standard ICs sections