ProductsLogic

PicoGate Logic OR gates

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate PicoGate Logic OR Gates

 74AHC1G32 5V Single 2-Input OR Gate
 74AHCT1G32 5V Single 2-Input OR Gate; TTL Enabled
 74AUC1G32 1.8V Single 2-Input OR Gate
 74AUP1G32 1.8V single low-power 2-input OR gate
 74AUP1G332 1.8V single low-power 3-input OR gate
 74HC1G32 5V Single 2-Input OR Gate
 74HCT1G32 5V Single 2-Input OR Gate; TTL Enabled
 74LVC1G32 3.3V single 2-input OR gate

Dual-Gate PicoGate Logic OR Gates

 74AHC2G32 5V Dual 2-Input OR Gate
 74AHCT2G32 5V Dual 2-Input OR Gate; TTL Enabled
 74AUP2G32 1.8V dual low-power dual 2-input OR gate
 74HC2G32 5V Dual 2-Input OR Gate
 74HCT2G32 5V Dual 2-Input OR Gate; TTL Enabled
 74LVC2G32 3.3V Dual 2-Input OR Gate
More Information

Links

Standard ICs quick find
Logic sections