ProductsLogic

PicoGate Logic gates

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate PicoGate Logic Gates

 74AHC1G00 5V Single 2-Input NAND Gate
 74AHCT1G00 5V Single 2-Input NAND Gate; TTL Enabled
 74AHC1G02 5V Single 2-Input NOR Gate
 74AHCT1G02 5V Single 2-Input NOR Gate; TTL Enabled
 74AHC1G08 5V Single 2-Input AND Gate
 74AHCT1G08 5V Single 2-Input AND Gate; TTL Enabled
 74AHC1G09 5V single 2-input AND gate with open-drain output
 74AHC1G32 5V Single 2-Input OR Gate
 74AHCT1G32 5V Single 2-Input OR Gate; TTL Enabled
 74AHC1G86 5V Single 2-Input EXCLUSIVE-OR Gate
 74AHCT1G86 5V Single 2-Input EXCLUSIVE-OR Gate; TTL Enabled
 74AUC1G00 1.8V Single 2-Input NAND Gate
 74AUC1G02 1.8V Single 2-Input NOR Gate
 74AUC1G08 1.8V Single 2-Input AND Gate
 74AUC1G32 1.8V Single 2-Input OR Gate
 74AUP1G00 1.8V single low-power 2-input NAND gate
 74AUP1G02 1.8V single low-power 2-input NOR gate
 74AUP1G08 1.8V single low-power 2-input AND gate
 74AUP1G09 1.8V single low-power 2-input AND gate with open-drain output
 74AUP1G11 1.8V single low-power 3-input AND gate
 74AUP1G32 1.8V single low-power 2-input OR gate
 74AUP1G38 1.8V single low-power 2-input NAND gate with open-drain output
 74AUP1G57 1.8V single low-power configurable multiple function gate
 74AUP1T57 3.3V single low-power configurable multiple function gate with voltage-level translator
 74AUP1G58 1.8V single low-power configurable multiple function gate
 74AUP1T58 3.3V single low-power configurable multiple function gate with voltage-level translator
 74AUP1G86 1.8V single low-power 2-input EXCLUSIVE-OR gate
 74AUP1G97 1.8V single low power configurable multiple function gate
 74AUP1T97 3.3V single low-power configurable multiple function gate with voltage-level translator
 74AUP1G98 1.8V single low-power configurable multiple function gate
 74AUP1T98 3.3V single low-power configurable multiple function gate with voltage-level translator
 74AUP1G332 1.8V single low-power 3-input OR gate
 74AUP1G386 1.8V single low-power 3-input EXCLUSIVE-OR gate
 74AUP1G885 1.8V single low-power dual function gate
 74AUP1G0832 1.8V single low-power 3-input AND-OR gate
 74AUP1G3208 1.8V single low-power 3-input OR-AND gate
 74HC1G00 5V Single 2-Input NAND Gate
 74HCT1G00 5V Single 2-Input NAND Gate; TTL Enabled
 74HC1G02 5V Single 2-Input NOR Gate
 74HCT1G02 5V Single 2-Input NOR Gate; TTL Enabled
 74HC1G08 5V Single 2-Input AND Gate
 74HCT1G08 5V Single 2-Input AND Gate; TTL Enabled
 74HC1G32 5V Single 2-Input OR Gate
 74HCT1G32 5V Single 2-Input OR Gate; TTL Enabled
 74HC1G86 5V Single 2-Input EXCLUSIVE-OR Gate
 74HCT1G86 5V Single 2-Input EXCLUSIVE-OR Gate; TTL Enabled
 74LVC1G00 3.3V single 2-input NAND gate
 74LVC1G02 3.3V single 2-input NOR gate
 74LVC1G08 3.3V single 2-input AND gate
 74LVC1G10 3.3V single 3-input NAND gate
 74LVC1G11 3.3V single 3-input AND gate
 74LVC1G32 3.3V single 2-input OR gate
 74LVC1G38 3.3V single 2-input NAND gate with open-drain outputs
 74LVC1G57 3.3V single low-power configurable multiple function gate
 74LVC1G58 3.3V single low-power configurable multiple function gate
 74LVC1G86 3.3V single 2-input EXCLUSIVE-OR gate
 74LVC1G99 3.3V single low-power ultra-configurable multiple function gate (3-state)
 74LVC1G332 3.3V single 3-input OR gate
 74LVC1G386 3.3V single 3-input EXCLUSIVE-OR gate

Dual-Gate PicoGate Logic Gates

 74AHC2G00 5V Dual 2-Input NAND Gate
 74AHCT2G00 5V Dual 2-Input NAND Gate; TTL Enabled
 74AHC2G08 5V Dual 2-Input AND Gate
 74AHCT2G08 5V Dual 2-Input AND Gate; TTL Enabled
 74AHC2G32 5V Dual 2-Input OR Gate
 74AHCT2G32 5V Dual 2-Input OR Gate; TTL Enabled
 74AUP2G00 1.8V dual low-power dual 2-input NAND gate
 74AUP2G02 1.8V dual low-power 2-input NOR gate
 74AUP2G08 1.8V dual low-power dual 2-input AND gate
 74AUP2G32 1.8V dual low-power dual 2-input OR gate
 74AUP2G38 1.8V dual low-power 2-input NAND gate with open-drain outputs
 74AUP2G86 1.8V dual low-power 2-input EXCLUSIVE-OR gate
 74HC2G00 5V Dual 2-Input NAND Gate
 74HCT2G00 5V Dual 2-Input NAND Gate; TTL Enabled
 74HC2G02 5V Dual 2-Input NOR Gate
 74HCT2G02 5V Dual 2-Input NOR Gate; TTL Enabled
 74HC2G08 5V Dual 2-Input AND Gate
 74HCT2G08 5V Dual 2-Input AND Gate; TTL Enabled
 74HC2G32 5V Dual 2-Input OR Gate
 74HCT2G32 5V Dual 2-Input OR Gate; TTL Enabled
 74HC2G86 5V Dual 2-Input EXCLUSIVE-OR Gate
 74HCT2G86 5V Dual 2-Input EXCLUSIVE-OR Gate; TTL Enabled
 74LVC2G00 3.3V Dual 2-Input NAND Gate
 74LVC2G02 3.3V Dual 2-Input NOR Gate
 74LVC2G08 3.3V Dual 2-Input AND Gate
 74LVC2G32 3.3V Dual 2-Input OR Gate
 74LVC2G86 3.3V Dual 2-Input EXCLUSIVE-OR Gate
More Information

Links

Standard ICs quick find
Logic sections