ProductsLogic

PicoGate Logic flip-flops

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate PicoGate Logic Flip-Flops

 74AHC1G795V single D-type flip-flop; positive-edge trigger
 74AHCT1G795V single D-type flip-flop; positive-edge trigger; TTL enabled
 74AUP1G741.8V single low-power D-type flip-flop with set and reset; positive-edge trigger
 74AUP1G791.8V single low-power D-type flip-flop; positive-edge trigger
 74AUP1G801.8V single low-power D-type flip-flop; positive-edge trigger
 74AUP1G1751.8V single low-power D-type flip-flop with reset; positive-edge trigger
74AUP1G175GWPicoGate-6ProductionSOT363Pb-FreeMSL=1
74AUP1G175GMXSON-6ProductionSOT886Pb-FreeMSL=1
74AUP1G175GFXSON-6ProductionSOT891Pb-FreeMSL=1
Family Functions Literature Models Support Docs Price Buy Online More...
 74AUP1G3731.8V single low-power D-type transparent latch (3-state)
 74AUP1G3741.8V single low-power D-type flip-flop; positive-edge-trigger (3-state)
 74LVC1G743.3V single D-type flip-flop with set and reset; positive-edge trigger
 74LVC1G793.3V single D-type flip-flop; positive-edge trigger
 74LVC1G803.3V single D-type flip-flop; positive-edge trigger
 74LVC1G1753.3V single D-type flip-flop with reset; positive-edge trigger

Dual-Gate PicoGate Logic Flip-Flops

 74AUP2G791.8V dual low-power D-type flip-flop; positive-edge trigger
 74AUP2G801.8V dual low-power D-type flip-flop; positive-edge trigger
 74LVC2G743.3V single D-type flip-flop with set and reset; positive edge trigger
More Information

Links

Standard ICs quick find
Standard ICs sections