ProductsLogic

PicoGate Logic buffers/drivers

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate PicoGate Logic Buffers/Drivers

 74AHC1G065V Single Inverter with Open-Drain Outputs
 74AHCT1G065V Single Inverter with Open-Drain Outputs; TTL Enabled
 74AHC1G075V Single Buffer with Open-Drain Outputs
 74AHCT1G075V Single Buffer with Open-Drain Outputs; TTL Enabled
 74AHC1G1255V Single Buffer/Line Driver with Active LOW Output Enable (3-State)
 74AHCT1G1255V Single Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State)
 74AHC1G1265V Single Buffer/Line Driver with Active HIGH Output Enable (3-State)
 74AHCT1G1265V Single Buffer/Line Driver with Active HIGH Output Enable; TTL Enabled (3-State)
 74AUP1G071.8V single low-power buffer with open-drain output
 74AUP1G341.8V single low-power buffer
 74AUP1T341.8V single low-power dual-supply voltage translating buffer
 74AUP1G1251.8V single low-power buffer/line driver (3-state)
 74AUP1Z1251.8V single low-power X-tal driver with enable and internal resistor
 74AUP1G1261.8V single low-power buffer/line driver (3-state)
 74AUP1G2401.8V single low-power inverting buffer/line driver; 3-state
 74HC1G1255V Single Buffer/Line Driver with Active LOW Output Enable (3-State)
 74HCT1G1255V Single Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State)
 74HC1G1265V Single Buffer/Line Driver with Active HIGH Output Enable (3-State)
 74HCT1G1265V Single Buffer/Line Driver with Active HIGH Output Enable; TTL Enabled (3-State)
 74LVC1G063.3V single inverter with open-drain outputs
 74LVC1G073.3V single buffer with open-drain outputs
 74LVC1G343.3V single buffer
 74LVC1G1253.3V single buffer/line driver with active LOW output enable (3-state)
 74LVC1G1263.3V single buffer/line driver with active HIGH output enable (3-state)

Dual-Gate PicoGate Logic Buffers/Drivers

 74AHC2G1255V Dual Bus Buffer/Line Driver (3-State)
 74AHCT2G1255V Dual Bus Buffer/Line Driver; TTL Enabled (3-State)
 74AHC2G1265V Dual Bus Buffer/Line Driver (3-State)
 74AHCT2G1265V Dual Bus Buffer/Line Driver; TTL Enabled (3-State)
 74AHC2G2415V Dual Buffer/Line Driver (3-State)
 74AHCT2G2415V Dual Buffer/Line Driver; TTL Enabled (3-State)
 74AUP2G071.8V dual low-power buffer with open-drain output
 74AUP2G341.8V dual low-power buffer
 74AUP2G1251.8V dual low-power buffer/line driver (3-state)
 74AUP2G1261.8V dual low-power buffer/line driver (3-state)
 74AUP2G2401.8V dual low-power inverting buffer/line driver (3-state)
 74AUP2G2411.8V dual low-power buffer/line driver (3-state)
 74HC2G345V dual buffer gate
 74HCT2G345V dual buffer gate; TTL enabled
 74HC2G1255V Dual Buffer/Line Driver with Active LOW Output Enable (3-State)
 74HCT2G1255V Dual Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State)
 74HC2G1265V Dual Buffer/Line Driver with Active HIGH Output Enable (3-State)
74HC2G126DPTSSOP-8ProductionSOT505-2Pb-Free        
74HC2G126DCVSSOP-8ProductionSOT765-1Pb-Free        
Family Functions Literature Support Docs Markings Price Buy Online More...
 74HCT2G1265V Dual Buffer/Line Driver with Active HIGH Output Enable; TTL Enabled (3-State)
 74LVC2G063.3V Dual Open Drain Inverter
 74LVC2G073.3V Dual Open Drain Buffer
 74LVC2G343.3V Dual Buffer
 74LVC2G383.3V Dual 2-Input NAND Buffer (Open-Drain)
 74LVC2G1253.3V Dual Bus Buffer/Line Driver (3-State)
 74LVC2G1263.3V Dual Bus Buffer/Line Driver (3-State)
 74LVC2G2403.3V Dual Buffer/Line Driver with 5V-Tolerant Inputs/Outputs; Inverting (3-State)
 74LVC2G2413.3V Dual Buffer/Line Driver with 5V-Tolerant Inputs/Outputs (3-State)

Triple-Gate PicoGate Logic Buffers/Drivers

 74HC3G065V Triple Open Drain Inverter
 74HCT3G065V Triple Open Drain Inverter; TTL Enabled
 74HC3G075V Triple Open Drian Buffer
 74HCT3G075V Triple Open Drian Buffer; TTL Enabled
 74HC3G345V Triple Buffer Gate
 74HCT3G345V Triple Buffer Gate; TTL Enabled
 74LVC3G063.3V Triple Inverter with Open Drain
 74LVC3G073.3V Triple Buffer with Open Drain
 74LVC3G343.3V Triple Buffer Gate
More Information

Links

Standard ICs quick find
Standard ICs sections