ProductsLogic

PicoGate Logic

Introduction
 

Key Features:

  • Use as few functions as you need
  • Available in single, dual, and triple functions
  • Broad range of functions and families
  • Most devices available in relatively smaller or larger packages to meet your needs
  • Offers board space savings
  • Simplifies PCB routing
  • Ideal for ASIC fixes
  • Ideal for portable products
Our PicoGate Logic portfolio comprises single-, dual-, and triple-gate functions in 5-, 6-, or 8-pin (leads) packages.
Gate vs. Package Matrix
Compared to a traditional quad-gate solution, PicoGate Logic allows you to select just the number of functions that you need. You can easily create intricate line layout patterns while saving up to 85% board space. PicoGate Logic devices are ideal for glue or repair logic to implement last minute design changes, improving time-to-market. Their small size and lower-power consumption makes them ideal for all portable electronic devices.
Products

All and New

  • All PicoGate Logic Products
  • New PicoGate Logic Products

Functions

Families

Device Highlight Pages

Cross Reference

More Information

Literature

PicoGate and MicroPak
The logical solution for miniaturization
© September 2006; English; Ordering code: 9397 750 15677

Packaging

Support

Quality and Reliability

Links

Standard ICs quick find
Logic sections