ProductsLogicPCK

PCK family overview

Introduction
The PCK family offers system clock generators, buffers, and drivers that enable popular PC platforms such as Pentium II, Pentium III, and Celeron systems.
NXP clock generators support Intel standards, such as CK97 and CK98, as well as other industry standards, like the RCC LE 3.0 Server Set. Additionally, offers SDRAM clock drivers for industry standard technologies such as Single Data Rate (SDR) PC100 and PC133, and Double Data Rate (DDR) PC200 and PC266.
Applications
  • System clock generators and buffers for laptops, desktops, workstations, and servers
  • Direct Rambus Clock Generators (DRCGs)
  • SDR SDRAM clock drivers supporting PC100 and PC133
  • DDR SDRAM clock drivers supporting PC200, PC266, and emerging standards
Features
  • PCK2000(M) and PCK20001(M) support the CK97 standard
  • PCK2010/2011/2012/2013 support the CK98 Rambus standard
  • PCK2010R/2001M/2509S/2510S support RCC-based servers
  • PCK2509S/2510S support PC100 and PC133 registered DIMMs
  • PCK857 supports PC200 and PC266 registered DIMMs
More Information

Links

Standard ICs quick find
Standard ICs sections