ProductsLogicPCK

PCK clock distribution products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

PCK Clock Distribution Products

 PCKEL142.5V/3.3V PECL/ECL Clock Distribution Chip
 PCKEP142.5V/3.3V PECL/ECL Clock Distribution Chip
 PCK111Low-Voltage 1:10 Differential PECL Clock Driver
 PCK210Low-Voltage Dual 1:5 Differential ECL/PECL Clock Driver
 PCK3511:10 Clock Distribution Device (3-State)
 PCK85750-167MHz Differential 1:10 SDRAM Clock Driver
 PCKV85770-190MHz 2.5V Differential 1:10 Clock Driver
 PCKV857A100-250MHz Differential 1:10 Clock Driver
 PCK940LLow voltage 1:18 clock distribution chip
 PCK9463.3V 1:10 CMOS clock driver
 PCK95350-125MHz PECL Input/CMOS output 1:8 SDRAM Clock Driver
 PCK200114.318-167MHz I2C 1:18 SDRAM Clock Buffer
 PCK2001M14.318-167MHz I2C Mobile 1:10 SDRAM Clock Buffer
 PCK2001R14.318-133MHz I2C 1:6 Clock Buffer
 PCK20020-300MHz I2C 1:18 Clock Buffer
 PCK2002M0-300MHz I2C 1:10 Clock Buffer
 PCK2002P533MHz PCI-X Clock Buffer
 PCK2002PL533MHz PCI-X Clock Buffer
 PCK205770-190MHz I2C Differential Clock Driver
 PCK21111:10 LVDS Clock Distribution Device
 PCK2509S50-150MHz 1:9 SDRAM Clock Driver
 PCK2509SA50-150MHz 1:9 SDRAM Clock Driver
 PCK2509SL50-150MHz 1:9 SDRAM Clock Driver
 PCK2510S50-150MHz 1:10 SDRAM Clock Driver
 PCK2510SA50-150MHz 1:10 SDRAM Clock Driver
 PCK2510SL50-150MHz 1:10 SDRAM Clock Driver
 PCK3807A1:10 LVTTL Clock Distribution Device
 PCK94462.5V and 3.3V LVCMOS clock fan-out buffer
 PCK94473.3V/2.5V 1:9 LVCMOS clock fan-out buffer
 PCK94483.3V/2.5V LVCMOS 1:12 clock fan-out buffer
 PCK94562.5V and 3.3V LVCMOS clock fan-out buffer
More Information

Links

Standard ICs quick find
Standard ICs sections