ProductsInterfacePCI Express

PCI Express channel switches

Introduction
For PCI Express applications that require dynamic allocation of PCI Express lanes, NXP Semiconductors offers our CBTU0808 PCI Express channel switch. Available in a small 5 x 5 mm TFBGA-48 package, the CBTU0808 has optimized pinning for easy printed circuit board layout. While the CBTU0808 provides high bandwidth, it also has a low latency and preserves signal integrity.
Uses
The CBTU0808 can switch two PCI Express lanes to one of two PCI Express connector slots. For example, a x16 PCI Express slot on a motherboard can be re-configured as two x8 PCI Express slots by using four CBTU0808 channel switches. In a notebook computer, the CBTU0808 can switch the PCI Express chipset between the notebook computer and a docking station.
Features
  • 2-lane wide PCI-Express port multiplexer
  • 1 transmit, 1 receive differential channel per lane
  • 4 ports per channel
  • Two switch positions:
    • A to A and B to B
    • A to B
  • PCI Express signaling compliant
  • >1GHz bandwidth
  • Optimized switch-on resistance and capicitance
    • 10Ω built-in series termination
  • Low off-feed-through of <-35dB at 1.25GHz
  • Low channel crosstalk of <-35dB at 1.25GHz
  • Tightly controlled skew
  • 1.8V Supply operation
  • >2kV HBM ESD
  • Ambient (free air) operating temperature of 0 to 85 °C
  • TFBGA-48 (5 x 5 mm, 0.5mm pitch), lead-free package
Products

Literature

PCI Express channel switch
NXP 2-lane channel switch CBTU0808
© October 2006; English; Ordering code: 9397 750 15691

PCIe Channel Switches

 CBTU0808 Dual lane PCI Express port multiplexer
CBTU0808EE/GTFBGA-48ProductionSOT918-1Pb-Free        
Family Functions Price Buy Online More...

Ordering Information

The PCIe channel switches can be purchased from authorized distributors:
Support

Technical Support

More Information

Links

Standard ICs quick find
Interface sections