ProductsInterfacePCI Express

PCI Express x1 PHY single-lane transceivers

Introduction
For applications that use an ASIC or a low-cost FPGA to implement the MAC portion of the PCI Express protocol, NXP Semiconductors offers our PX1011 2.5-Gbps PCI Express PHY transceivers with 8-bit data PXPIPE interfaces. Available in very small, leaded and lead-free LFBGA-81 packages that measure only 9 x 9 x 1.05 mm, they offer features that ease layout, improve performance, and increase design flexibility.
NXP Semiconductors is the first discrete PCI Express PHY vendor to pass the PCI-SIG compliance tests. NXP Semiconductors has worked with multiple partners to perform comprehensive tests in multiple PC systems to ensure interoperability, compliance, and excellent throughput.
Fast, low-risk digital ASIC designs
Our PX1011 products makes ASIC development faster and less risky. By isolating the mixed-signal PHY functions in an external transceiver, they let the ASIC's digital functions migrate to the latest process technologies without impacting complex PHY operations.
Increased efficiency of low-cost FPGA designs
Low-cost, high-density FPGAs don't typically offer an on-chip PHY or SERDES. PX1011 products let designers use an inexpensive FPGA to create low-cost, flexible PCI Express applications that have customer-specific functions coded into the FPGA. The result is greater differentiation in a format that is easily scalable to high-volume, consumer-oriented applications.
Tiny package optimized for PCB layout
Our PX1011 PHYs come in the industry's smallest package, the LFBGA-81. Despite its tiny size, we have optimized the ease of layout by having 2 signal rings, thus requiring only two signal layers in the PCB design.
Features
  • PCI Express v1.0a compliant
  • Passes PCI Express v1.1 informational jitter tests from PCI-SIG
  • Suitable for ExpressCard applications
  • One x1 physical lane
  • Transmit or receive at 2.5Gbps
  • Better than 1x10-12 Bit Error Rate (BER)
  • NXP PXPIPE (8-bit, 250-MHz) PHY-MAC interface
  • FPGA-compatible SSTL2 signaling
  • L0, L0s, L1 power management modes; partial support for L2, L3
  • Leaded or lead-free LFBGA-81 package (9 x 9 x 1.05 mm)
Products

Literature

PCI Express PHY
NXP x1 PHY single-lane transceiver PX1011
© November 2007; English; Ordering code: 9397 750 16134

PCIe x1 PHY Single-Lane Transceivers

 PX1011A PCI Express stand-alone X1 PHY; See PX1011B replacement
 PX1011B PCI Express stand-alone X1 PHY with improved transmitter jitter and supply range
 PX1012A PCI Express stand-alone X1 PHY for PLDA's IP core; See PX1011B replacement
PX1012A-EL1/GLFBGA-81Not for DesignSOT643-1Pb-FreeMSL=3
PX1012AI-EL1/GLFBGA-81Not for DesignSOT643-1Pb-FreeMSL=3
Functions Literature Models Support Docs Consultants Price More...

Ordering Information

The PCIe x1 PHY single-lane transceivers can be purchased from authorized distributors:

PCI Express IP Cores

The Xilinx Spartan-3/3E FPGA has high-speed I/O capability and supports the 8-bit, 250-MHz PXPIPE interface used in the PX1011 products. Xilinx also supports our PX1011 products with their LogiCORE PCIe PIPE Endpoint IP.
Altera's Cyclone-II FPGA supports the PXPIPE interface with their PCI Express MegaCore.
PLDA's PCI Express IP core supports the PX1011 products on both the Altera Cyclone II and Xilinx Spartan-3/3E FPGAs.
For more information about the IP vendors that support the NXP PXPIPE interface, please see our NXP NXP PXPIPE PHY/MAC Interface FAQ.
Support

Frequently Asked Questions

Support Documents

System Test Reports

Models

Sample PCB Designs

Demonstration and Evaluation Boards

Technical Support

More Information

Links

Standard ICs quick find
Standard ICs sections