Click for datasheet. Also, see datasheet disclaimer. , , indicate product status. Click or for more or less detail.
All PCF Products
PCF2100C
2 x 20 segment LCD driver with serial CBUS interface
PCF2111C
2 x 32 segment LCD driver with serial CBUS interface
PCF2112C
1 x 32 segment LCD driver with serial CBUS interface
PCF2113x
2 x 12 character LCD controller and driver with I2C-bus and parallel interfaces, A/D/E/W character ROMs
PCF2116x
2 x 24 character LCD controller and driver with I2C-bus, A/C/G character ROMs
PCF2119x
2 x 16 character plus 160 icon LCD controller and driver with I2C-bus and parallel interfaces, A/D/F/R/S/V character ROMs
PCF2120
Quartz oscillator with gated 32.768kHz output
PCF2123
SPI real time clock/calendar
PCF2127A
Integrated RTC, TCXO, and quartz crystal
PCF2128
See PCF2127A replacement
PCF2129A
Integrated RTC, TCXO, and quartz crystal
PCF8531
34 x 128 pixel LCD graphics/matrix driver for I2C-bus
PCF8532
4 x 160 segment LCD driver for low multiplex rates with I2C-bus
PCF8533
4 x 80 segment LCD driver for low multiplex rates with I2C-bus
PCF85133
4 x 80 segment LCD driver for low multiplex rates with I2C-bus
PCF8534A
4 x 60 segment LCD driver for low multiplex rates with I2C-bus
PCF8535
65 x 133 pixel LCD graphics/matrix driver for I2C-bus
PCF8562
4 x 32 segment LCD driver for low multiplex rates with I2C-bus
PCF8563
Real time clock/calendar with I2C-bus interface
PCF8564A
Real time clock and calendar with I2C-bus interface
PCF8566
4 x 24 segment LCD driver for low multiplex rates with I2C-bus
PCF8570
256 x 8-Bit Static Low-Voltage RAM with I2C Bus Interface
PCF8574
Remote 8-Bit I/O Expander for I2C Bus
PCF8574A
Remote 8-Bit I/O Expander for I2C Bus with Alternate Slave Address
PCF8575
Remote 16-Bit I/O Expander for I2C Bus
PCF8575C
Remote 16-Bit I/O Expander for I2C Bus
PCF8576
4 x 40 segment LCD driver for low multiplex rates with I2C-bus with 9V VLCD
PCF8576C
4 x 40 segment LCD driver for low multiplex rates with I2C-bus with Negative VLCD
PCF8576D
4 x 40 segment LCD driver for low multiplex rates with I2C-bus with Positive VLCD
PCF8577C
2 x 32 segment LCD direct/duplex driver with I2C-bus
PCF8578
8 x 32 or 16 x 24 configurable LCD row/column driver for use with graphic/matrix panel displays and/or with number/starburst character/icon displays with up to 384 segments
PCF8579
40 LCD column expansion driver for use with PCF8578
PCF8582C-2
256 x 8-Bit CMOS EEPROM with I2C Bus Interface
PCF8583
Clock/calendar with 240 x 8-bit RAM and I2C-bus interface
PCF8584
I2C Bus Controller
PCF8591
8-Bit A/D and D/A Converter
PCF8593
Low power clock/calendar with I2C-bus interface
PCF8594C-2
512 x 8-Bit CMOS EEPROM with I2C Bus Interface
PCF8598C-2
1024 x 8-Bit CMOS EEPROM with I2C Bus Interface
PCF85102C-2
256 x 8-Bit CMOS EEPROM with I2C Bus Interface
PCF85103C-2
256 x 8-Bit CMOS EEPROM with I2C Bus Interface
PCF85116-3
2048 x 8-Bit CMOS EEPROM with I2C Bus Interface
PCF8811
80 x 128 pixel LCD graphics/matrix driver for parallel/serial/SPI/I2C-bus
PCF8883
Capacitive proximity switch with auto-calibration, large voltage operating range, and very low power consumption