|
PCA9504A device highlight
PCA9504A glue chip
Introduction
 |
|
Key Features:
- Single-Chip Solution for Motherboard Support Functions
- Reduces Board Space and Parts Count
- Cost-Efficient Process and Package
- Market Pricing
- Volume Production
|
The PCA9504A Glue Chip 4 is a highly-integrated and cost-efficient custom ASIC that reduces logic part count, overall component cost, and board space requirements for PC designers and manufacturers.
The Glue Chip 4 supports the latest generation of high-volume platforms based on Intel® processors and chipsets that require additional external circuitry in order to function properly.
It is used on entry servers/workstations (840 and 860 chipsets), high-end desktops (820 and 850 chipsets), as well as mid-range (815, 830, and 845 chipsets) and low-end (810 chipset) motherboards.
Some of these functionalities include meeting timing specifications, buffering signals, and switching between power wells.
The PCA9504A Glue Chip 4 integrates miscellaneous motherboard logic and analog functions into a single, small footprint 56-pin TSSOP device.
The Glue Chip 4 typically resides on the motherboard close to the I/O controller Hub (ICH) and supports ICH3 and ICH4.
Features
- Dual Strapping, Selectable Feature Sets
- Audio-Disable Circuit
- Mute Audio Circuit
- 5V Reference Generation
- 5V Standby Reference Generation
- HD Single Color LED Driver
- IDE Reset Signal Generation/PCIRST# Buffers
- PWROK (PWRGD_3V) Signal Generation
- Power Sequencing / BACKFEED_CUT
- Power Supply Turn-On Circuitry
- RMSRST# Generation
- Voltage Translation for DDC-to-VGA Monitor
- HSYNCH/VSYNCH Voltage Translation to VGA Monitor
- Tri-State Buffers for Test
- Extra GP Logic Gates
- Power LED Drivers
- Flash FLUSH# / INIT# circuit
- 5V I2C-to-3.3V SMBus Conversion
- Requires Both 3.3V and 5.0V Operating Voltages
- -40 to +85 oC Operating Temperature Range
- Offered in 56-Pin TSSOP (DGG Package Designator)
- Manufactured in High-Volume CMOS Process
Products
PCA9504A
Click  for datasheet. Also, see datasheet disclaimer.  ,  ,  indicate product status. Click  or  for more or less detail.
 | PCA9504A |  | Glue Chip 4 for Pentium IV Motherboards | | |
|
|
|
 | Standard ICs sections |  |
|
- Product families & functions
- Literature brochures, leaflets, presentations
- Support manuals, models, FAQ, software, demoboards, tools, training
- Packaging specs & SOT #s
- Quality handbook, markings
- Contact sales, distributors
|
|
 | |  |
|
|