ProductsLogicParity Generators

New parity generators/checkers

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

16-Bit Parity Generators/Checkers

 74ABT16899 5V 18-Bit Latched Transceiver with Parity Generator/Checker (3-State)
 74ABTH16899 5V 18-Bit Latched Transceiver with Parity Generator/Checker with Bus Hold (3-State)
 74ALVT16899 3.3V 18-Bit Latched Transceiver with Parity Generator/Checker with Bus Hold (3-State)
More Information

Links

Standard ICs quick find
Logic sections