|
Operational amplifiers
Introduction
NXP Semiconductors offers a selection of matched, low-voltage, high-performance, dual- and quad-channel operational amplifiers.
Our op amps have both input and output rail-to-rail operation, particularly critical in low voltage applications.
They are supplied in industry-standard pin-outs for drop-in replacements and/or new designs.
Our op amps are available in DIL and SO packaging and in a variety of temperature ranges according to the family.
Common Features
- Rail-to-Rail Input/Output
- Matched Amplifier Channels
- 600Ω Load Drive Capability
- 2V to 5.5V Single Supply
- 1V to 2.75V Dual Supply (±V)
- 0.8V/μs Slew Rate
- 80dB Minimum and 100dB Typical CMRR
- 80dB Minimum and 100dB Typical PSRR
- 2.5MHz GBW Product
- -90nA Input Bias Current
- 500mW Maximum Power Dissipation
- Input Swings of ±250mV Beyond Rails
- Output Swings to ≤50mV of Rails
- 110dB Open Loop Gain
- Short Circuit Protection
Selection Guide
| Product |
Channels |
Temperature Range |
Input Offset Voltage |
Input Offset Current |
| NE5232 |
2 |
0 to +70 °C |
±0.4mV |
±4nA |
| SA5232 |
2 |
-40 to +85 °C |
±0.6mV |
±6nA |
| AU5232 |
2 |
-40 to +125 °C |
±0.6mV |
±6nA |
| NE5234 |
4 |
0 to +70 °C |
±0.2mV |
±3nA |
| SA5234 |
4 |
-40 to +85 °C |
±0.2mV |
±3nA |
| SE5234 |
4 |
-40 to +125 °C |
±0.2mV |
±3nA |
Products
Click  for datasheet. Also, see datasheet disclaimer.  ,  ,  indicate product status. Click  or  for more or less detail.
|
|
 | NE5234 |  | Matched quad high-performance low-voltage operational amplifier | | |
|
|
|
|
More Information
Support
|
|
 | Interface sections |  |
|
- Product families & functions
- Literature brochures, leaflets, presentations
- Support manuals, models, FAQ, software, demoboards, tools, training
- Packaging specs & SOT #s
- Quality handbook, markings
- Contact sales, distributors
|
|
 | |  |
|
|