ProductsLogicNX

NX5DV330 device highlight

Introduction

Description

The NX5DV330 is a quad, 1-of-2, high-speed, TTL-compatible video multiplexer/demultiplexer. The low on resistance of the switch allows all inputs to be connected to outputs without adding propagation delay or generating additional ground bounce noise. It has a digital select input (S), four independent inputs/outputs (nY0, nY1), a common input/output (nZ), and an active LOW enable input (E). All four switches can be quickly turned on and off with the single enable pin. Digital select pin is used to select the I/O channel. Schmitt-trigger action at the enable input and select input makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 4.0V to 5.5V. The NX5DV330 is characterized for operation from -40°C to +85°C.

Functional Diagram of NX5DV330

Key Features and Benefits

  • Higher signal bandwidth for more details and high fidelity in images
  • Schmitt trigger at control inputs to better tolerate slow edges
  • Low RON (typically 5Ω) for high-quality color reproduction with higher dynamic range
  • Low RON for low voltage drop across the switch and reduced signal attenuation
  • Low RON flatness for reduced total harmonic distortion
  • Low leakage current and high isolation for noise free images
  • Low crosstalk for low interference between active and idle display terminals
  • Bidirectional design results in easy PCB layout for multiplexing/demultiplexing applications
  • Low supply current for lower power consumption
  • Low differential phase offset for low output skew
  • TTL compatible inputs for mixed CMOS/TTL designs
  • High isolation between I/O pins to prevent false switching

Frequency Response

An analog switch can be modeled as a first order low pass filter. Frequency response of filter is used to estimate the available channel bandwidth. Cutoff frequency is the frequency at which signal is reduced by 3dB. It is typically used as the signal bandwidth of switch. Signals with frequencies above this value are filtered out and the associated data is lost. The figure below shows a cutoff frequency of 420MHz for the NX5DV330.

Cutoff Frequency of NX5DV330 Video Switch

On Resistance

In the figure below, the on state resistance of NX5DV330 remains low across the entire input voltage range for each VCC value. With low RON, lossless switching of video signals can be achieved for high picture quality.

Typical On Resistance of NX5DV330 as a Function of Input Voltage
Applications
  • Switch between Video Sources in LCD TV and PC
  • Selection of Tuners in Set Top Box
  • Selection of Video Sources in DVD R/W Drives
  • Route the Communication Signals in 10/100 Ethernet Interface

Switching of S-Video Signals between Notebook PC and Multiple TV Displays

Digital RGB Component Video Switching between LCDs in Mobile Phones and Digital Still Cameras

Analog Composite Video Switching between Security Cameras and Display
NX5DV330 switch can be used to select either YUV or YCbCr video formats for a video processor in a video conferencing application, when there are two different video sources e.g. a web cam and a surveillance camera. Video processor can convert the YUV or YCbCr data into digital RGB format for display screen as shown below.

Switch Analog Composite (YUV) or Digital Component Video (YCbCr)
Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 NX5DV330 Single 5V quad-pole, double-throw, center-off analog switch (4PCO/4PTT) for 1-of-2 video multiplexing/demultiplexing
More Information

Cross Reference

NXP Package FairChild PeriCom TI ON Semi ST Micro
NX5DV330D SO-16 FSAV330M PI5V330W/WE
PI5A100W
TS5V330D
TS3A5018D
NCS6433D
NX5DV330PW TSSOP-16 FSAV330MTC
FSAL200MTC
TS5V330PW
TS3A5018PW
NCS6433DTB STMAV340TTR
NX5DV330DS QSOP-16 FSAV330QSC
FSAL200QSC
PI5V330Q/QE
PI5A100Q/QE
TS5V330DBQ
TS3A5018DBQ
Standard ICs quick find
Logic sections