ProductsStandard ICsNew

New standard ICs products

Standard ICs New Products:

New products

Standard ICs
We are committed to providing innovative product solutions that not only address mature applications but emerging technologies as well. Below are our newest products.

New 16C Products

 SC16C852 2.5V to 3.3V dual UART with 128-byte FIFOs, infrared (IrDA), and 16/68 mode parallel bus interface; up to 5Mbps

New AUP Products

 74AUP2T1326 1.8V dual low-power dual-supply voltage translating buffer/line driver (3-state)

New AVC Products

 74AVC4T245 2.5V 4-bit dual-supply voltage-level translating transceiver with configurable voltage translation (3-state)
 74AVCH4T245 2.5V 4-bit dual-supply voltage-level translating transceiver with configurable voltage translation and bus hold (3-state)
 74AVC16T245 2.5V 16-bit dual-supply voltage-level translating transceiver with direction pin; non-inverting (3-state)

New LPC900 Products

 P89LPC9331 Microcontroller with 4KB 3V flash, 256-byte RAM, accelerated core, 8-bit ADC and DAC
 P89LPC9341 Microcontroller with 8KB 3V flash, 256-byte RAM, accelerated core, 8-bit ADC and DAC
 P89LPC9351 Microcontroller with 8KB 3V flash, 256-byte RAM, 512-byte data EEPROM, accelerated core, 8-bit ADC and DAC
 P89LPC9361 Microcontroller with 16KB 3V flash, 256-byte RAM, 512-byte data EEPROM, accelerated core, 8-bit ADC and DAC
 P89LPC970 Microcontroller with 2KB flash, 256-byte RAM, I2C and SPI and UART interfaces
 P89LPC971 Microcontroller with 4KB flash, 256-byte RAM, I2C and SPI and UART interfaces
 P89LPC972 Microcontroller with 8KB flash, 256-byte RAM, I2C and SPI and UART interfaces
 P89LPC980 Microcontroller with 4KB flash, 256-byte RAM, I2C and SPI and UART interfaces
 P89LPC982 Microcontroller with 8KB flash, 512-byte RAM, I2C and SPI and UART interfaces
 P89LPC983 Microcontroller with 4KB flash, 256-byte RAM, I2C and SPI and UART interfaces, 4x10-bit ADCs
 P89LPC985 Microcontroller with 8KB flash, 512-byte RAM, I2C and SPI and UART interfaces, 8x10-bit ADCs

New LPC1000 Products

 LPC1111 32-bit ARM Cortex-M0 microcontroller with 8KB flash, 2KB or 4KB SRAM
 LPC1112 32-bit ARM Cortex-M0 microcontroller with 16KB flash, 2KB or 4KB SRAM
 LPC1113 32-bit ARM Cortex-M0 microcontroller with 24KB flash, 4KB or 8KB SRAM
 LPC1114 32-bit ARM Cortex-M0 microcontroller with 32KB flash, 4KB or 8KB SRAM

New LPC2000 Products

 LPC2917/01 ARM968E-S microcontroller with 512KB flash, 56KB SRAM, 2 CAN channels, 2 LIN masters
 LPC2919/01 ARM968E-S microcontroller with 768KB flash, 56KB SRAM, 2 CAN channels, 2 LIN masters
 LPC2921 ARM968E-S microcontroller with 128KB flash, CAN, USB device
 LPC2923 ARM968E-S microcontroller with 256KB flash, CAN, USB device
 LPC2925 ARM968E-S microcontroller with 512KB flash, CAN, USB device
 LPC2927 ARM968E-S microcontroller with 512KB flash, CAN, LIN, USB OTG device
 LPC2929 ARM968E-S microcontroller with 768KB flash, CAN, LIN, USB OTG device
 LPC2930 ARM968E-S flashless microcontroller CAN, LIN, USB OTG host
 LPC2939 ARM968E-S microcontroller with 768KB flash, CAN, LIN, USB OTG host

New LPC3000 Products

 LPC3130 Low-cost, low-power ARM 926 microcontroller with 96KB SRAM, USB High-speed OTG, SD/MMC, NAND flash controller
 LPC3131 Low-cost, low-power ARM 926 microcontroller with 192KB SRAM, USB High-speed OTG, SD/MMC, NAND flash controller
 LPC3141 Low-cost, low-power ARM926EJ microcontroller with 192KB SRAM, USB High-speed OTG, SD/MMC, and NAND flash controller
 LPC3143 Low-cost, low-power ARM926EJ microcontroller with 192KB SRAM, USB High-speed OTG, SD/MMC, NAND flash controller, and decryption enigne
 LPC3152 ARM926EJ microcontroller with 192KB SRAM, USB High-speed OTG, SD/MMC, NAND flash controller, and audio codec
 LPC3154 ARM926EJ microcontroller with 192KB SRAM, USB High-speed OTG, SD/MMC, NAND flash controller, audio codec, and decryption engine

New LVT Products

 74LVTN16244B 3.3V 16-bit buffer/driver; non-inverting without bus hold (3-state)
 74LVTN16245B 3.3V 16-bit transceiver with direction pin; non-inverting without bus hold (3-state)

New NX Products

 NX3L1T66 Single low-voltage 0.5Ω low-ohmic, single-pole, single-throw analog switch (SPST-NO) with level translation
 NX3L1T384 Single low-voltage 0.5Ω low-ohmic single-pole, single-throw analog switch (SPST-NC) with level translation
 NX3V1T384 Single low-voltage 0.3Ω low-ohmic, single-pole, single-throw analog switch (SPST-NC) with level translation
 NX3L2467 Dual low-voltage 0.5Ω low-ohmic, double-pole, double-throw analog switch (2 X DPDT)

New PCA Products

 PCA34C02 DDR SPD, 1.7V to 3.6V
 PCA9527 3-channel bidirectional bus extender for HDMI, I2C-bus, and SMBus
 PCA9541A 2-to-1 I2C-bus master selector with interrupt logic and reset
 PCA9622 16-bit Fm+ I2C-bus 100mA 40V LED driver
 PCA9624 8-bit Fm+ I2C-bus 100mA 40V LED driver
 PCA9626 24-bit Fm+ I2C-bus 100mA 40V LED driver

New PCF Products

 PCF8564A Real time clock and calendar with I2C-bus interface
 PCF8883 Capacitive proximity switch with auto-calibration, large voltage operating range, and very low power consumption
PCF8883TSO-8ProductionTBDPb-FreeMSL=1
Family Models Price Buy Online More...

New SA Products

 SA58670 2.1W per channel stereo class-D audio amplifier

New SE Products

 SE97B DDR memory module temp sensor with integrated SPD, 1.7V to 3.6V
 SE98B DDR memory module thermal sensor, 1.7V to 3.6V
Standard ICs quick find
Standard ICs sections