ProductsStandard ICsNew

New standard ICs products

Standard ICs New Products:

New products

Standard ICs
We are committed to providing innovative product solutions that not only address mature applications but emerging technologies as well. Below are our newest products.

New 16C Products

 SC16C751B2.5V/3.3V/5V single UART with 64-byte FIFOs
 SC16C852SV1.8V dual UART with 128-byte FIFOs, infrared (IrDA), XScale VLIO bus interface; up to 20Mbps

New AUP Products

 74AUP1G091.8V single low-power 2-input AND gate with open-drain output
 74AUP1G191.8V single low-power 1-of-2 decoder/multiplexer with a common output enable
 74AUP1T13261.8V single low-power dual-supply buffer/line driver (3-state)

New AVC Products

 74AVCH8T2452.5V 8-bit dual-supply voltage-level translating transceiver with configurable voltage translation and bus hold (3-state)

New HC Products

 74HC055V Hex inverter with open-drain outputs
 74HCT48515V 1-of-8 channel decoding, multiplexing/demultiplexing analog switch (SP8T) with injection-current effect control; TTL enabled
 74HCT48525V double-pole 1-of-4 channel decoding, multiplexing/demultiplexing analog switch (DP4T) with injection-current effect control; TTL enabled

New LM Products

 LM75BDigital temperature sensor and thermal Watchdog™ (0.125°C resolution)

New LPC900 Products

 P89LPC9201Microcontroller with 2KB flash, 256-byte RAM, 8-bit A/D converter
 P89LPC9211Microcontroller with 4KB flash, 256-byte RAM, 8-bit A/D converter
 P89LPC922A1Microcontroller with 8KB flash, 256-byte RAM, 8-bit A/D converter
 P89LPC9241Microcontroller with 4KB flash, 256-byte RAM, 8-bit A/D converter and DAC
 P89LPC9251Microcontroller with 8KB flash, 256-byte RAM, 8-bit A/D converter and DAC
 P89LPC9301Microcontroller with 4KB 3V flash, 256-byte data RAM, I2C and SPI and UART interfaces
 P89LPC931A1Microcontroller with 8KB 3V flash, 256-byte data RAM, I2C and SPI and UART interfaces
 P89LPC9321Microcontroller with 8KB 3V flash, 512-byte data EEPROM, accelerated core
 P89LPC9331Microcontroller with 4KB 3V flash, 256-byte RAM, accelerated core, 8-bit ADC and DAC
 P89LPC9341Microcontroller with 8KB 3V flash, 256-byte RAM, accelerated core, 8-bit ADC and DAC
 P89LPC9351Microcontroller with 8KB 3V flash, 256-byte RAM, 512-byte data EEPROM, accelerated core, 8-bit ADC and DAC
 P89LPC9361Microcontroller with 16KB 3V flash, 256-byte RAM, 512-byte data EEPROM, accelerated core, 8-bit ADC and DAC
 P89LPC9402Microcontroller with 8KB 3V byte-erasable flash, 32 segment x 4 LCD driver

New LPC1000 Products

 LPC131132-bit ARM Cortex-M3 microcontroller with 8KB flash, 2KB SRAM
 LPC131332-bit ARM Cortex-M3 microcontroller with 32KB flash, 8KB SRAM
 LPC134232-bit ARM Cortex-M3 microcontroller with 16KB flash, 4KB SRAM, USB Device
 LPC134332-bit ARM Cortex-M3 microcontroller with 32KB flash, 8KB SRAM, USB Device
 LPC1751ARM Cortex-M3 microcontroller with 32KB flash, 8KB SRAM, USB 2.0 Device, 1 CAN, 12-bit ADC
 LPC1752ARM Cortex-M3 microcontroller with 64KB flash, 16KB SRAM, USB 2.0 Device, 1 CAN, 12-bit ADC
 LPC1754ARM Cortex-M3 microcontroller with 128KB flash, 32KB SRAM, USB 2.0 Host/Device/OTG, 1 CAN, I2S, 12-bit ADC, 10-bit DAC
 LPC1756ARM Cortex-M3 microcontroller with 256KB flash, 32KB SRAM, USB 2.0 Host/Device/OTG, 2 CAN, I2S, 12-bit ADC, 10-bit DAC
 LPC1758ARM Cortex-M3 microcontroller with 512KB flash, 32KB SRAM, USB 2.0 Host/Device/OTG, 2 CAN, I2S, 12-bit ADC, 10-bit DAC
 LPC1764ARM Cortex-M3 microcontroller with 128KB flash, 32KB SRAM, 10/100 ethernet, 2 CAN, 12-bit ADC
 LPC1765ARM Cortex-M3 microcontroller with 256KB flash, 64KB SRAM, USB 2.0 Host/Device/OTG, 2 CAN, I2S, 12-bit ADC, 10-bit DAC
 LPC1766ARM Cortex-M3 microcontroller with 256KB flash, 64KB SRAM, 10/100 ethernet, USB 2.0 Host/Device/OTG, 2 CAN, I2S, 12-bit ADC, 10-bit DAC
 LPC1768ARM Cortex-M3 microcontroller with 512KB flash, 64KB SRAM, 10/100 ethernet, USB 2.0 Host/Device/OTG, 2 CAN, I2S, 12-bit ADC, 10-bit DAC

New LPC2000 Products

 LPC2157Microcontroller with 512KB flash, 32 segment x 4 LCD driver
 LPC2158Microcontroller with USB 2.0 full-speed device, 512KB flash, 32 segment x 4 LCD driver
 LPC2361ARM7TDMI-S microcontroller with 64KB flash, ISP/IAP, 10/100 Ethernet, USB 2.0 device/host/OTG, CAN, 10-bit ADC/DAC
 LPC2362ARM7TDMI-S microcontroller with 128KB flash, ISP/IAP, 10/100 Ethernet, USB 2.0 device/host/OTG, CAN, 10-bit ADC/DAC
 LPC2387ARM7TDMI-S microcontroller with 512KB flash, dual AHB bus architecture, USB full-speed device/host/OTG, 10/100 Ethernet, ISP/IAP, CAN, 10-bit ADC/DAC
 LPC2388Microcontroller with 512KB flash, external memory interface, dual AHB bus architecture, USB full-speed device/host/OTG, 10/100 ethernet, ISP/IAP, CAN, and 10-bit ADC/DAC
 LPC2420Flashless microcontroller with dual AHB bus architecture, USB 2.0 device/host/OTG, SD/MMC, I2S, real-time emulation, external memory interface
 LPC2460Flashless microcontroller with dual AHB bus architecture, USB 2.0 device/host/OTG, 10/100 ethernet, CAN, SD/MMC, I2S, real-time emulation, external memory interface
 LPC2470ROMless microcontroller with dual AHB bus architecture, external memory interface, LCD STN/TFT controller, USB 2.0 device/host/OTG, 10/100 ethernet, SD/MMC, I2S, real-time emulation
 LPC2917/01ARM968E-S microcontroller with 512KB flash, 56KB SRAM, 2 CAN channels, 2 LIN masters
 LPC2919/01ARM968E-S microcontroller with 768KB flash, 56KB SRAM, 2 CAN channels, 2 LIN masters
 LPC2921ARM968E-S microcontroller with 128KB flash, CAN, USB device
 LPC2923ARM968E-S microcontroller with 256KB flash, CAN, USB device
 LPC2925ARM968E-S microcontroller with 512KB flash, CAN, USB device
 LPC2927ARM968E-S microcontroller with 512KB flash, CAN, LIN, USB OTG device
 LPC2929ARM968E-S microcontroller with 768KB flash, CAN, LIN, USB OTG device
 LPC2930ARM968E-S flashless microcontroller CAN, LIN, USB OTG host
 LPC2939ARM968E-S microcontroller with 768KB flash, CAN, LIN, USB OTG host

New LPC3000 Products

 LPC3130Low-cost, low-power ARM 926 microcontroller with 96KB SRAM, USB High-speed OTG, SD/MMC, NAND flash controller
 LPC3131Low-cost, low-power ARM 926 microcontroller with 192KB SRAM, USB High-speed OTG, SD/MMC, NAND flash controller
 LPC3141Low-cost, low-power ARM926EJ microcontroller with 192KB SRAM, USB High-speed OTG, SD/MMC, and NAND flash controller
 LPC3143Low-cost, low-power ARM926EJ microcontroller with 192KB SRAM, USB High-speed OTG, SD/MMC, NAND flash controller, and decryption enigne
 LPC3152ARM926EJ microcontroller with 192KB SRAM, USB High-speed OTG, SD/MMC, NAND flash controller, and audio codec
 LPC3154ARM926EJ microcontroller with 192KB SRAM, USB High-speed OTG, SD/MMC, NAND flash controller, audio codec, and decryption engine
 LPC3180/01ROMless ARM9 microcontroller with SDRAM interface, USB On-The-Go

New LVC Products

 74LVC1T453.3V single dual-supply translating transceiver (3-state)
 74LVCH1T453.3V single dual-supply translating transceiver with bus hold (3-state)
 74LVC2T453.3V dual-bit, dual-supply voltage level translating transceiver (3-state)

New NX Products

 NX3L1T53Single low-voltage 0.5Ω low-ohmic, single-pole, double-throw, center-off analog switch (SPCO/SPTT) with level translation
 NX3L2T66Dual low-voltage 0.5Ω low-ohmic, single-pole, single-throw analog switch (2 X SPST-NO) with level translation
 NX3L4684Dual low-voltage 0.3Ω/0.5Ω low-ohmic, single-pole, double-throw analog switch (2 X SPDT) with level translation

New PCA Products

 PCA9541A2-to-1 I2C-bus master selector with interrupt logic and reset
 PCA957516-bit I2C-bus and SMBus, level-translating, low-voltage GPIO with reset and interrupt
 PCA962216-bit Fm+ I2C-bus 100mA 40V LED driver
 PCA96248-bit Fm+ I2C-bus 100mA 40V LED driver
 PCA962624-bit Fm+ I2C-bus 100mA 40V LED driver
 PCA96918-Bit A/D and D/A converter for Fm+ I2C-bus
 PCA99228-channel constant current LED driver with output error detection

New PCF Products

 PCF2127AIntegrated RTC, TCXO, and quartz crystal
 PCF2129AIntegrated RTC, TCXO, and quartz crystal
 PCF8534A4 x 60 segment LCD driver for low multiplex rates with I2C-bus

New PTN Products

 PTN3360AEnhanced performance HDMI/DVI level shifter with inverting HPD
 PTN3360BEnhanced performance HDMI/DVI level shifter
 PTN3361BEnhanced performance HDMI/DVI level shifter with dongle detect support and active DDC buffer
 PTN3380BEnhanced performance HDMI/DVI level shifter with voltage regulator
 PTN3381BEnhanced performance HDMI/DVI level shifter with voltage regulator, dongle detect support and active DDC buffer
 PTN33922-lane DisplayPort to VGA adapter IC

New SA Products

 SA586702.1W per channel stereo class-D audio amplifier
 SA58670A2.1W per channel stereo class-D audio amplifier
 SA586711.2W per channel stereo class D audio amplifier

New SE Products

 SE97AMemory module temperature sensor with integrated SPD; VCC 2.3-3.6V
 SE98ADDR memory module temp sensor, 1.7V to 3.6V
Standard ICs quick find
Standard ICs sections