Products
Logic
New
New logic products
Standard ICs New Products:
Logic
I2C
Interface
Microcontrollers
New products
Logic
Logic
New AUP Products
74AUP2T1326
1.8V dual low-power dual-supply voltage translating buffer/line driver (3-state)
New AVC Products
74AVC4T245
2.5V 4-bit dual-supply voltage-level translating transceiver with configurable voltage translation (3-state)
74AVCH4T245
2.5V 4-bit dual-supply voltage-level translating transceiver with configurable voltage translation and bus hold (3-state)
74AVC16T245
2.5V 16-bit dual-supply voltage-level translating transceiver with direction pin; non-inverting (3-state)
New LVT Products
74LVTN16244B
3.3V 16-bit buffer/driver; non-inverting without bus hold (3-state)
74LVTN16245B
3.3V 16-bit transceiver with direction pin; non-inverting without bus hold (3-state)
New NX Products
NX3L1T66
Single low-voltage 0.5Ω low-ohmic, single-pole, single-throw analog switch (SPST-NO) with level translation
NX3L1T384
Single low-voltage 0.5Ω low-ohmic single-pole, single-throw analog switch (SPST-NC) with level translation
NX3V1T384
Single low-voltage 0.3Ω low-ohmic, single-pole, single-throw analog switch (SPST-NC) with level translation
Datasheet
(Sep 21, 2009)
NX3V1T384GW
PicoGate-5
Production
SOT353-1
Pb-Free
MSL=1
NX3V1T384GM
XSON-6
Production
SOT886
Pb-Free
MSL=1
Family
Functions
Literature
Support Docs
NX3L2467
Dual low-voltage 0.5Ω low-ohmic, double-pole, double-throw analog switch (2 X DPDT)
Standard ICs quick find
Logic sections
Product
families & functions
Literature
brochures, leaflets, presentations
Support
manuals, models, FAQ, software, demoboards, tools, training
Packaging
specs & SOT #s
Quality
handbook, markings
Contact
sales, distributors