ProductsLogicNew

New logic products

Logic

New AUP Products

 74AUP1G191.8V single low-power 1-of-2 decoder/multiplexer with a common output enable
 74AUP1T573.3V single low-power configurable multiple function gate with voltage-level translator
74AUP1T57GWPicoGate-6ProductionSOT363Pb-FreeMSL=1
74AUP1T57GMXSON-6ProductionSOT886Pb-FreeMSL=1
74AUP1T57GFXSON-6ProductionSOT891Pb-FreeMSL=1
Family Functions Literature Models Support Docs Price Buy Online More...
 74AUP1T583.3V single low-power configurable multiple function gate with voltage-level translator
 74AUP1T983.3V single low-power configurable multiple function gate with voltage-level translator

New AVC Products

 74AVC1T452.5V single, dual-supply voltage level translating transceiver (3-state)
 74AVC8T2452.5V 8-bit dual-supply voltage-level translating transceiver with configurable voltage translation (3-state)

New CBT Products

 CBTV402020-bit DDR SDRAM 2:1 MUX
 74CBTLV1621124-Bit Low-Voltage Bus Switch

New LVC Products

 74LVC1G993.3V single low-power ultra-configurable multiple function gate (3-state)

New LVT Products

 74LVTH322453.3V 32-bit bus transceiver (3-state)
 74LVTH3222453.3V 32-bit bus transceiver with 30Ω termination resistors (3-state)
Standard ICs quick find
Standard ICs sections