ProductsInterfaceNew

New interface products

Interface

New 16C Products

 SC16C852 2.5V to 3.3V dual UART with 128-byte FIFOs, infrared (IrDA), and 16/68 mode parallel bus interface; up to 5Mbps
SC16C852IBLQFP-48DevelopmentSOT313-2                
SC16C852IBSHVQFN-32DevelopmentSOT617-1                
Device Family Functions Models Support Docs

New PCF Products

 PCF8564A Real time clock and calendar with I2C-bus interface
 PCF8883 Capacitive proximity switch with auto-calibration, large voltage operating range, and very low power consumption
Standard ICs quick find
Interface sections