ProductsInterfaceNew

New interface products

Interface

New 16C Products

 SC16C751B2.5V/3.3V/5V single UART with 64-byte FIFOs
 SC16C8502.5V to 3.3V single UART with 128-byte FIFOs, infrared (IrDA), 16/68-mode parallel bus interface; up to 5Mbps
 SC16C850SV1.8V single UART with 128-byte FIFOs, infrared (IrDA), XScale VLIO bus interface; up to 20Mbps
SC16C850SVIBSHVQFN-32ProductionSOT617-1Pb-Free        
Device Family Functions Models Support Docs
 SC16C852SV1.8V dual UART with 128-byte FIFOs, infrared (IrDA), XScale VLIO bus interface; up to 20Mbps

New SC18 Products

 SC18IS602BI2C slave bridge to SPI master bridge with internal clock, SS2 SPI slave select signal
Standard ICs quick find
Standard ICs sections