ProductsLogicMultiplexers

157 multiplexers

2-Input Multiplexers

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate 157 Multiplexers

 74AUP1G157 1.8V single low-power 2-input multiplexer
 74LVC1G157 3.3V single 2-input multiplexer

Dual-Gate 157 Multiplexers

 74AUP2G157 1.8V single low-power 2-input multiplexer

157 Multiplexers

 74AHC157 5V Quad 2-Input Multiplexer
 74AHCT157 5V Quad 2-Input Multiplexer; TTL Enabled
 74ALS157 Quad 2-Input Multiplexer
 74F157A 5V Quad 2-Input Multiplexer; Non-Inverting
 74HC157 5V Quad 2-Input Multiplexer
 74HCT157 5V Quad 2-Input Multiplexer; TTL Enabled
 LPC2157 Microcontroller with 512KB flash, 32 segment x 4 LCD driver
 74LVC157A 3.3V Quad 2-Input Multiplexer
More Information

Links

Standard ICs quick find
Logic sections