ProductsLogicMultiplexers

Multiplexers

Products

All and New

  • All Multiplexers
  • New Multiplexers

Parametric Filter (34)

FamilyAHC/T (4) AUP (3) FAST (7) HC/T (15) LV (2) LVC (3) Don't Care
Bit Width Low (4) Standard (30) Don't Care
VCC 0.8V (3) 1.2V (7) 1.5V (7) 1.8V (8) 2.5V (18) 2.7V (18) 3.3V (18) 5.0V (29) 6.0V (8) Don't Care
Logic I/O LevelsTTL (21) CMOS (13) Don't Care
TPD Typical 2-4ns (8) 4-10ns (12) ≥10ns (17) Don't Care
3-State OutputsYes (14) No (20) Don't Care
IOH Typical ≤12mA (31) 12-24mA (2) ≥24mA (3) Don't Care
IOL Typical ≤12mA (24) 12-24mA (9) ≥24mA (6) Don't Care
PackageSO (30) DIL (24) TSSOP (18) SSOP (17) DQFN (16) XSON (4) PicoGate (3) VSSOP (1) XQFN (1) Don't Care

Function Numbers

151 8-Input Multiplexers
153 Dual 4-Input Multiplexers
157 Quadruple 2-Input Multiplexers
158 Quadruple 2-Input Multiplexers; Inverting
251 8-Input Multiplexerss (3-State)
253 Dual 4-Input Multiplexers (3-State)
257 Quadruple 2-Input Multiplexers (3-State)
258 Quadruple 2-Input Multiplexers, Inverting (3-State)
298 Quadruple 2-Input Multiplexers with Storage
711 Quint 2-to-1 Data Selector Multiplexers (3-State)
712 Quint 3-to-1 Data Selector Multiplexers (3-State)
4512 8-Input Multiplexers (3-State)
4519 2-Input Multiplexer
More Information

Related Functions

Standard ICs quick find
Logic sections