ProductsMicrocontrollersMCUs

ARM Cortex-M3 core MCUs

Products

Parametric Filter (14)

FamilyLPC1000 (14) Don't Care
RAM≥8KB (12) ≥16KB (9) ≥32KB (8) ≥64KB (5) Don't Care
Code Memory≥1KB (14) ≥2KB (14) ≥4KB (14) ≥8KB (14) ≥16KB (13) ≥32KB (12) ≥64KB (9) ≥128KB (8) ≥256KB (6) ≥512KB (3) Don't Care
Code Mem TypeFlash (14) Don't Care
EEPROM (KB) None (14) Don't Care
GP Timers 4 (14) Don't Care
Special TimersWD (14) RTC (10) Don't Care
Motor PWM ≥3 (10) ≥6 (10) None (4) Don't Care
Quadrature Yes (10) No (4) Don't Care
Standard PWM 0 (4) 6 (10) Don't Care
UART Interface(s)1 (4) 4 (10) Don't Care
I2C Interface(s)1 (4) 2 (5) 3 (5) Don't Care
CAN Interface(s)0 (5) 1 (3) 2 (6) Don't Care
SPI Interface(s)1 (14) Don't Care
USB Interface(s)≥1 (12) None (2) Don't Care
LCD Interface None (14) Don't Care
Ethernet Port(s)10/100Mbps (7) None (7) Don't Care
ADC Channel(s)≥2 (14) ≥4 (14) ≥8 (14) Don't Care
DAC Channel(s)≥1 (7) None (7) Don't Care
ADC/DAC Resolution10-Bits (4) 12-Bits (10) Don't Care
I/O Pins20-40 (2) ≥40 (14) Don't Care
Program SecurityAvailable (14) Don't Care
Max Clock (MHz) 72 (4) 100 (10) Don't Care
Ext Interrupts≥1 (14) ≥2 (14) ≥3 (14) ≥4 (14) ≥5 (14) ≥6 (14) ≥12 (14) ≥24 (14) Don't Care
Ext Bus InterfaceNo (14) Don't Care
PackageLQFP (12) HVQFN (4) Don't Care

Literature

Industry's lowest power Cortex-M3 based microcontrollers
NXP 70-MHz, 32-bit Cortex-M3™ microcontrollers LPC1300
© May 2009; English; Ordering code: 9397 750 16742
业界功耗最低的Cortex-M3微控制器
恩智浦70-MHz、32Cortex-M3™微控制器LPC1300
© 200910; 中文(简体); 订购代码: 不可订购
Looking for more 32-bit MCU options?
Start here.
© April 2009; English; Ordering code: 9397 750 16725
Cortex-M3 based microcontrollers with Ethernet, USB, CAN and 12-bit ADC
100 MHz, 32-bit Microcontrollers with Cortex-M3™ core, LPC1700 series
© February 2009; English; Ordering code: 9397 750 16676
带以太网、USBCAN12ADCCortex-M3微控制器
采用Cortex-M3™内核的100 MHz32LPC1700系列微控制器
© 200910; 中文(简体); 订购代码: 不可订购
More Information

Links

Standard ICs quick find
Microcontrollers sections