ProductsMicrocontrollersMCUs

ARM9 core MCUs

Products

Parametric Filter (22)

FamilyLH7A (2) LPC3000 (11) LPC2000 (9) Don't Care
RAM≥8KB (10) ≥16KB (10) ≥32KB (8) ≥64KB (13) Don't Care
Code Memory≥1KB (5) ≥2KB (5) ≥4KB (5) ≥8KB (5) ≥16KB (5) ≥32KB (5) ≥64KB (5) ≥128KB (5) ≥256KB (4) ≥512KB (3) ROMless (14) Don't Care
Code Mem TypeExternal (14) Flash (8) Don't Care
EEPROM (KB) ≥512B (9) ≥1KB (9) ≥2KB (9) ≥4KB (9) ≥8KB (9) None (13) Don't Care
GP Timers 2 (1) 3 (2) 4 (19) Don't Care
Special TimersWD (22) RTC (9) Don't Care
Motor PWM ≥3 (13) ≥6 (13) ≥9 (13) ≥24 (9) None (9) Don't Care
Quadrature Yes (9) No (13) Don't Care
Standard PWM 0 (1) 1 (7) 2 (1) 11 (4) 24 (9) Don't Care
UART Interface(s)1 (6) 2 (2) 3 (2) 4 (7) 7 (5) Don't Care
I2C Interface(s)0 (2) 1 (2) 2 (18) Don't Care
CAN Interface(s)0 (13) 2 (9) Don't Care
SPI Interface(s)0 (2) 1 (6) 2 (5) 3 (9) Don't Care
USB Interface(s)≥1 (20) 2 (4) None (2) Don't Care
LCD Interface Interface Bus (6) Graphics Controller (4) None (12) Don't Care
Ethernet Port(s)10/100Mbps (2) None (20) Don't Care
ADC Channel(s)≥2 (21) ≥4 (14) ≥8 (10) ≥12 (9) ≥16 (9) None (1) Don't Care
DAC Channel(s)None (22) Don't Care
ADC/DAC Resolution10-Bits (21) Don't Care
I/O Pins≥40 (22) Don't Care
Program SecurityAvailable (14) None (8) Don't Care
Max Clock (MHz) 125 (9) 180 (4) 208 (1) 245 (1) 266 (5) 270 (2) Don't Care
Ext Interrupts≥1 (22) ≥2 (22) ≥3 (22) ≥4 (22) ≥5 (22) ≥6 (22) ≥12 (22) ≥24 (17) Don't Care
Ext Bus InterfaceYes (19) No (3) Don't Care
PackageTFBGA (10) LQFP (9) LFBGA (3) BGA (1) Don't Care
More Information

Links

Standard ICs quick find
Microcontrollers sections